Hello there,
Please share the details of below mentioned queries.
1. Share the maximum input voltage level of Audio input in tw6869,
We found that in the data sheet it says 2 V peak to peak, but there is a factor called full scale voltage of 1 V peak to peak. Could you please let us know the maximum input voltage? and the difference between input voltage range and full-scale voltage.
TW6869 Datasheet (renesas.com)
2. Video input format supported by TW6869, and the maximum video input voltage range supported by TW6869 ?
Thanks,Sakthivel