According to the SLG46108 datasheet (v1.15) , fast start-up mode of the 25 kHz oscillator is slower than slow start-up mode: table 10 states that the typical startup time at, say, 3 V is 0.04 µs without fast start-up mode and 8.73 µs with fast start-up mode. Are the columns for fast start-up and slow start-up mode swapped for the 25 kHz oscillator?
Hi Klamm
Its look like but let me check with the team and get back to you
Thanks
AB
Hi Klamm,
For now set “Fast-start” as disabled when using the 25KHz oscillator.
Why?