Fast start-up mode of SLG46108 25 kHz oscillator

According to the SLG46108 datasheet (v1.15) , fast start-up mode of the 25 kHz oscillator is slower than slow start-up mode: table 10 states that the typical startup time at, say, 3 V is 0.04 µs without fast start-up mode and 8.73 µs with fast start-up mode. Are the columns for fast start-up and slow start-up mode swapped for the 25 kHz oscillator?

Parents Reply Children