ISL84781 negative input voltages

Can the ISL84781 handle negative voltages on its inputs (and outputs) of up to -0.2V while using a single positive 3V supply? The full input range is -0.2V to +0.2V.

Parents Reply Children
No Data