HS40xx SCL DSA pins abs max specifications

The HS40xx datasheet seems to contain only very sparse electrical specifications. I was wondering if there are more detailed specifications available, especially for the SCL and SDA pins.

Are the absolute maximum (as well as recommended operating) voltages for these also 3.6 V? Or can these open drain pins be connected to a higher voltage (e.g. 5 V) IIC bus with the part powered at 3.3 V?

What are the switching voltage levels and sink currents (versus voltage drop) at the various possible supply voltages?