GFX Package build for Debian GNU/Linux bookworm

Hi,

Platform Specification: -

Hardware Platform:- Renesas R-Car h3

Operating System: - Linux VM-ECOCKPIT 5.10.0-20-arm64 #1 SMP Debian 5.10.158-2 (2022-12-13) aarch64 GNU/Linux

I want to build GFX package for the Debian Linux operating system. But it failed with an error.

Error:- 

grep: /usr/src//Makefile: No such file or directory
grep: /usr/src//Makefile: No such file or directory
grep: /usr/src//Makefile: No such file or directory
grep: /usr/src//Makefile: No such file or directory
grep: /usr/src//include/linux/*: No such file or directory
../config/preconfig.mk:256: CROSS_COMPILE is not set. Target components will be built with the host compiler
******* Multiarch build: no
******* Primary arch: target_aarch64
******* Secondary arch: none
******* PVR arch: rogue
******* HWDefs: /home/ecockpit/Desktop/drivers/driver/RCH3G001L5101ZDO_4_2_1/RCH3G001L5101ZDO/Software/rogue_km/hwdefs/rogue
******* HWDefs (all): /home/ecockpit/Desktop/drivers/driver/RCH3G001L5101ZDO_4_2_1/RCH3G001L5101ZDO/Software/rogue_km/hwdefs/rogue /home/ecockpit/Desktop/drivers/driver/RCH3G001L5101ZDO_4_2_1/RCH3G001L5101ZDO
/Software/rogue_km/hwdefs/rogue/4.V.6.62 /home/ecockpit/Desktop/drivers/driver/RCH3G001L5101ZDO_4_2_1/RCH3G001L5101ZDO/Software/rogue_km/hwdefs/rogue/4.V.6.62/isa /home/ecockpit/Desktop/drivers/driver/RCH3G001L5
101ZDO_4_2_1/RCH3G001L5101ZDO/Software/rogue_km/hwdefs/rogue/km
******* Host OS: linux
******* Target OS: linux
../config/core.mk:451: autoconf.h not found in $(KERNELDIR)/include/linux or $(KERNELDIR)/include/generated. Check your $(KERNELDIR) variable and kernel configuration.

GEN binary_r8a7795_linux_nullws_drm_release/target_aarch64/install_km.sh
GEN binary_r8a7795_linux_nullws_drm_release/install.sh
make[2]: *** No targets specified and no makefile found. Stop.
make[1]: *** [build/linux/kbuild/kbuild.mk:64: kbuild] Error 2
make: *** [../config/core.mk:2116: build] Error 2

Can you give installation steps to build the GFX package for Debian Linux?