SEGGER J-Link Commander V7.92c (Compiled Aug 30 2023 15:00:03) DLL version V7.92c, compiled Aug 30 2023 14:58:23 Connecting to J-Link via USB...O.K. Firmware: J-Link OB-S124 compiled Jun 20 2023 17:09:11 Hardware version: V1.00 J-Link uptime (since boot): 0d 00h 06m 55s S/N: 831334275 USB speed mode: Full speed (12 MBit/s) VTref=3.300V Type "connect" to establish a target connection, '?' for help J-Link>connect Please specify device / core. : R7FA6M3AH Type '?' for selection dialog Device> Please specify target interface: J) JTAG (Default) S) SWD T) cJTAG TIF>S Specify target interface speed [kHz]. : 4000 kHz Speed> Device "R7FA6M3AH" selected. Connecting to target via SWD InitTarget() start Identifying target device... SWD selected. Executing JTAG -> SWD switching sequence... Initializing DAP... DAP initialized successfully. InitTarget() end - Took 11.2ms Found SW-DP with ID 0x5BA02477 DPIDR: 0x5BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[2]: Stopped AP scan as end of AP map has been reached AP[0]: AHB-AP (IDR: 0x24770011) AP[1]: APB-AP (IDR: 0x44770002) Iterating through AP map to find AHB-AP to use AP[0]: Core found AP[0]: AHB-AP ROM base: 0xE00FF000 CPUID register: 0x410FC241. Implementer code: 0x41 (ARM) Found Cortex-M4 r0p1, Little endian. FPUnit: 6 code (BP) slots and 2 literal slots CoreSight components: ROMTbl[0] @ E00FF000 [0][0]: E000E000 CID B105E00D PID 000BB00C SCS-M7 [0][1]: E0001000 CID B105E00D PID 003BB002 DWT [0][2]: E0002000 CID B105E00D PID 002BB003 FPB [0][3]: E0000000 CID B105E00D PID 003BB001 ITM [0][4]: E0040000 CID B105900D PID 000BB9A1 TPIU [0][5]: E0041000 CID B105900D PID 000BB925 ETM [0][6]: E0042000 CID B105900D PID 002BB908 CSTF [0][7]: E0043000 CID B105900D PID 001BB961 TMC [0][8]: E0044000 CID B105F00D PID 001BB101 TSG Memory zones: Zone: "Default" Description: Default access mode Cortex-M4 identified. J-Link>erase No address range specified, 'Erase Chip' will be executed 'erase': Performing implicit reset & halt of MCU. Reset: Halt core after reset via DEMCR.VC_CORERESET. Reset: Reset device via AIRCR.SYSRESETREQ. T-bit of XPSR is 0 but should be 1. Changed to 1. T-bit of XPSR is 0 but should be 1. Changed to 1. Erasing device... J-Link: Flash download: Only internal flash banks will be erased. To enable erasing of other flash banks like QSPI or CFI, it needs to be enabled via "exec EnableEraseAllFlashBanks" ****** Error: Timeout while erasing sectors, RAMCode did not respond in time (PC = 0x1FFE040A, XPSR = 0x41000000, SP = 0x1FFE08C0)! Failed to erase sectors. J-Link: Flash download: Total time needed: 10.220s (Prepare: 0.161s, Compare: 0.000s, Erase: 10.006s, Program: 0.000s, Verify: 0.000s, Restore: 0.052s) ERROR: Erase returned with error code -5. J-Link>