Wakeup source is 0x4 [dpm_init_retmemory] DPM INIT CONFIGURATION(1) ****************************************************** * DA16200 SDK Information * --------------------------------------------------- * * - CPU Type : Cortex-M4 (120MHz) * - OS Type : FreeRTOS 10.4.3 * - Serial Flash : 4 MB * - SDK Version : V3.2.6.0 GEN-ATCMD * - F/W Version : FRTOS-GEN01-01-df31adb8a-006190 * - F/W Build Time : Feb 9 2023 13:58:04 * - Boot Index : 0 * ****************************************************** System Mode : Station Only (0) >>> Start DA16X Supplicant ... >>> DA16x Supp Ver2.7 - 2022_03 >>> MAC address (sta0) : XXXXXXXXXXXXXXXXXXXXXXXXXX >>> sta0 interface add OK >>> Start STA mode... >>> UART1 : Clock=80000000, BaudRate=115200 >>> UART1 : DMA Enabled ... >>> Network Interface (wlan0) : UP >>> Associated with XXXXXXXXXXXXXXXXXXXXXXXXXX Connection COMPLETE to XXXXXXXXXXXXXXXXXXXXXXXXXX -- DHCP Client WLAN0: SEL(6) -- DHCP Client WLAN0: REQ(1) ### User Call-back : Success to connect Wi-Fi ... -- DHCP Client WLAN0: CHK(8) -- DHCP Client WLAN0: BOUND(10) Assigned addr : XXXXXXXXXXXXXXXXXXXXXXXXXX netmask : XXXXXXXXXXXXXXXXXXXXXXXXXX gateway : XXXXXXXXXXXXXXXXXXXXXXXXXX DNS addr : XXXXXXXXXXXXXXXXXXXXXXXXXX DHCP Server IP : XXXXXXXXXXXXXXXXXXXXXXXXXX Lease Time : XXXXXXXXXXXXXXXXXXXXXXXXXX Renewal Time : XXXXXXXXXXXXXXXXXXXXXXXXXX all Delete success. Read CA(length = 1469) Read Cert(length = 0) Read Privkey(length = 0) HTTP-Client request to https://XXXXXXXXXXXXXXXXXXXXXXXXXX hdr_len : 350, content_len : 0 httpc_result: 0, received: 0 byte, err: 0 Read CA(length = 1469) Read Cert(length = 0) Read Privkey(length = 0) HTTP-Client request to https://XXXXXXXXXXXXXXXXXXXXXXXXXX hdr_len : 318, content_len : 0 httpc_result: 0, received: 0 byte, err: 0 Read CA(length = 1469) Read Cert(length = 0) Read Privkey(length = 0) HTTP-Client request to https://XXXXXXXXXXXXXXXXXXXXXXXXXX hdr_len : 422, content_len : 14 httpc_result: 0, received: 14 b>> ASSERT vPortFree 405 !!! >> ASSERT vPortFree 406 !!! yte, err: 0