Wakeup source is 0x4 [dpm_init_retmemory] DPM INIT CONFIGURATION(1) ****************************************************** * DA16200 SDK Information * --------------------------------------------------- * * - CPU Type : Cortex-M4 (120MHz) * - OS Type : FreeRTOS 10.4.3 * - Serial Flash : 4 MB * - SDK Version : V3.2.6.0 GEN-ATCMD * - F/W Version : FRTOS-GEN01-01-df31adb8a-006190 * - F/W Build Time : Feb 9 2023 13:58:04 * - Boot Index : 0 * ****************************************************** System Mode : Station Only (0) >>> Start DA16X Supplicant ... >>> DA16x Supp Ver2.7 - 2022_03 >>> MAC address (sta0) : XXXXXXXXXXXXXXXXXXXXXXXXXX >>> sta0 interface add OK >>> Start STA mode... >>> UART1 : Clock=80000000, BaudRate=115200 >>> UART1 : DMA Enabled ... >>> Network Interface (wlan0) : UP >>> Associated with XXXXXXXXXXXXXXXXXXXXXXXXXX Connection COMPLETE to XXXXXXXXXXXXXXXXXXXXXXXXXX -- DHCP Client WLAN0: SEL(6) -- DHCP Client WLAN0: REQ(1) ### User Call-back : Success to connect Wi-Fi ... -- DHCP Client WLAN0: CHK(8) -- DHCP Client WLAN0: BOUND(10) Assigned addr : XXXXXXXXXXXXXXXXXXXXXXXXXX netmask : XXXXXXXXXXXXXXXXXXXXXXXXXX gateway : XXXXXXXXXXXXXXXXXXXXXXXXXX DNS addr : XXXXXXXXXXXXXXXXXXXXXXXXXX DHCP Server IP : XXXXXXXXXXXXXXXXXXXXXXXXXX Lease Time : XXXXXXXXXXXXXXXXXXXXXXXXXX Renewal Time : XXXXXXXXXXXXXXXXXXXXXXXXXX all Delete success. Read CA(length = 1469) Read Cert(length = 0) Read Privkey(length = 0) HTTP-Client request to https://XXXXXXXXXXXXXXXXXXXXXXXXXX hdr_len : 318, content_len : 0 httpc_result: 0, received: 0 byte, err: 0 Read CA(length = 1469) Read Cert(length = 0) Read Privkey(length = 0) HTTP-Client request to https://XXXXXXXXXXXXXXXXXXXXXXXXXX hdr_len : 422, content_len : 14 httpc_result: 0, received: 14 b Fault_count:1 Fault_PC:0x8ba62 [Hard Fault Exception] Register-Dump R0 :20086746, R1 :00000100, R2 :000adaa8, R3 :000ada88 R4 :00000001, R5 :000992fd, R6 :a5a5a5a5, R7 :a5a5a5a5 R8 :a5a5a5a5, R9 :a5a5a5a5, R10 :a5a5a5a5, R11 :a5a5a5a5 R12 :a5a5a5a5, SP :00080ddc, LR :0008ba55, PC :0008ba62 PSR :2100000e, EXC :fffffff1, Fault Status SHCSR :00000400, CFSR :01000000, HFSR :40000000 DFSR :00000000, MMFAR :e000ed34, BFAR :e000ed38 AFSR :00000000, SysInfo SICS[0] = 04300000 SICS[1] = 00000000 SICS[2] = 00000000 SICS[3] = 00000000 SICS[4] = 00000000 SICS[5] = 015f4571 Stack-Dump (48) [0x00080ddc] : 00000001 00F00000 00000007 C0000018 00093654 0015C2F9 0015C198 41000000 [0x00080dfc] : 5B594B7D 4F4F5053 01405A3F ECE96B58 797DFD7C 20086746 00000100 000ADAA8 [0x00080e1c] : 000ADA88 00000001 000992FD A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 [0x00080e3c] : A5A5A5A5 A5A5A5A5 00080DDC 0008BA55 0008BA62 2100000E FFFFFFF1 A5A5A5A5 [0x00080e5c] : 00000001 00F00000 00000007 C0000018 00093654 0015C2F9 0015C198 41000000 [0x00080e7c] : 5B594B7D 4F4F5053 01405A3F ECE96B58 797DFD7C 20086746 00000100 000ADAA8 Current Thread Thread: stack ptr : 20086746 stack base: 68004808 stack end : 81f0e8bd stack high: 20086746 max usage : 61e88178 suspend : 00000159 Thread Stack (0) Wakeup source is 0x1 [dpm_init_retmemory] DPM INIT CONFIGURATION(1) ****************************************************** * DA16200 SDK Information * --------------------------------------------------- * * - CPU Type : Cortex-M4 (120MHz) * - OS Type : FreeRTOS 10.4.3 * - Serial Flash : 4 MB * - SDK Version : V3.2.6.0 GEN-ATCMD * - F/W Version : FRTOS-GEN01-01-df31adb8a-006190 * - F/W Build Time : Feb 9 2023 13:58:04 * - Boot Index : 0 * ****************************************************** ....