[2023-12-01 14:05:41.824] [2023-12-01 14:05:41.824] argv[0]:ATZ [2023-12-01 14:05:41.824] [2023-12-01 14:05:41.824] Usage: ATZ= [2023-12-01 14:05:45.200] [2023-12-01 14:05:45.200] argv[0]:ATE [2023-12-01 14:05:45.200] [2023-12-01 14:05:45.200] Usage: ATE=[] [2023-12-01 14:05:57.810] [2023-12-01 14:05:57.810] argv[0]:AT+WFMODE [2023-12-01 14:05:57.810] argv[1]:0 [2023-12-01 14:05:57.810] [2023-12-01 14:05:57.810] Usage: AT+WFMODE= [2023-12-01 14:06:07.678] [2023-12-01 14:06:07.678] argv[0]:AT+WFJAPA [2023-12-01 14:06:07.678] argv[1]:Linksys07692 [2023-12-01 14:06:07.678] argv[2]:aryamaryjose [2023-12-01 14:06:07.678] [2023-12-01 14:06:07.678] Usage: AT+WFJAPA=[,][,] [2023-12-01 14:06:18.720] [2023-12-01 14:06:18.720] argv[0]:AT+WFJAPA [2023-12-01 14:06:18.720] argv[1]:Linksys07692 [2023-12-01 14:06:18.720] argv[2]:aryamaryjose [2023-12-01 14:06:18.720] [2023-12-01 14:06:18.720] Usage: AT+WFJAPA=[,][,] [2023-12-01 14:06:21.610] [2023-12-01 14:06:21.610] Wakeup source is 0x4 [2023-12-01 14:06:21.610] [dpm_init_retmemory] DPM INIT CONFIGURATION(1) [2023-12-01 14:06:21.625] [2023-12-01 14:06:21.625] [2023-12-01 14:06:21.625] ****************************************************** [2023-12-01 14:06:21.625] * DA16200 SDK Information [2023-12-01 14:06:21.625] * --------------------------------------------------- [2023-12-01 14:06:21.625] * [2023-12-01 14:06:21.625] * - CPU Type : Cortex-M4 (120MHz) [2023-12-01 14:06:21.625] * - OS Type : FreeRTOS 10.4.3 [2023-12-01 14:06:21.625] * - Serial Flash : 4 MB [2023-12-01 14:06:21.625] * - SDK Version : V3.2.8.0 AWS-ATCMD Doorlock Ref. QFN GEN [2023-12-01 14:06:21.625] * - F/W Version : FRTOS-GEN01-01-f017bfdf51-006558 [2023-12-01 14:06:21.645] * - F/W Build Time : Nov 30 2023 13:23:08 [2023-12-01 14:06:21.645] * - Boot Index : 0 [2023-12-01 14:06:21.645] * [2023-12-01 14:06:21.645] ****************************************************** [2023-12-01 14:06:21.645] [2023-12-01 14:06:21.645] [2023-12-01 14:06:21.645] Not define feature and set Default EVK [2023-12-01 14:06:21.645] [2023-12-01 14:06:21.645] EVK Doorlock or Default EVK (current board=0) [2023-12-01 14:06:21.645] [2023-12-01 14:06:21.673] [2023-12-01 14:06:21.673] System Mode : Station Only (0) [2023-12-01 14:06:21.673] >>> Start DA16X Supplicant ... [2023-12-01 14:06:21.688] >>> DA16x Supp Ver2.7 - 2022_03 [2023-12-01 14:06:21.688] >>> MAC address (sta0) : d4:3d:39:38:e7:da [2023-12-01 14:06:21.688] >>> sta0 interface add OK [2023-12-01 14:06:21.688] >>> Start STA mode... [2023-12-01 14:06:21.821] [atcmd_transport_set_max_session:9479]Set max session(8), max CID(9) [2023-12-01 14:06:21.821] [atcmd_network_get_sess_info:10540]Load sess_info(len:1240, cnt:10) [2023-12-01 14:06:21.821] [2023-12-01 14:06:21.821] >>> UART1 : Clock=80000000, BaudRate=115200 [2023-12-01 14:06:21.821] >>> UART1 : DMA Enabled ... [2023-12-01 14:06:21.821] [2023-12-01 14:06:21.833] Start AT Command [2023-12-01 14:06:21.833] [UART ready notification] [2023-12-01 14:06:21.833] [atcmd_network_delete_sess_info:10594]Start [2023-12-01 14:06:22.633] RTC switched to XTAL [2023-12-01 14:06:25.993] [2023-12-01 14:06:25.993] Wakeup source is 0x4 [2023-12-01 14:06:26.011] [dpm_init_retmemory] DPM INIT CONFIGURATION(1) [2023-12-01 14:06:26.011] [2023-12-01 14:06:26.011] [2023-12-01 14:06:26.011] ****************************************************** [2023-12-01 14:06:26.011] * DA16200 SDK Information [2023-12-01 14:06:26.011] * --------------------------------------------------- [2023-12-01 14:06:26.011] * [2023-12-01 14:06:26.011] * - CPU Type : Cortex-M4 (120MHz) [2023-12-01 14:06:26.011] * - OS Type : FreeRTOS 10.4.3 [2023-12-01 14:06:26.011] * - Serial Flash : 4 MB [2023-12-01 14:06:26.011] * - SDK Version : V3.2.8.0 AWS-ATCMD Doorlock Ref. QFN GEN [2023-12-01 14:06:26.030] * - F/W Version : FRTOS-GEN01-01-f017bfdf51-006558 [2023-12-01 14:06:26.030] * - F/W Build Time : Nov 30 2023 13:23:08 [2023-12-01 14:06:26.030] * - Boot Index : 0 [2023-12-01 14:06:26.030] * [2023-12-01 14:06:26.030] ****************************************************** [2023-12-01 14:06:26.030] [2023-12-01 14:06:26.030] [2023-12-01 14:06:26.030] Not define feature and set Default EVK [2023-12-01 14:06:26.030] [2023-12-01 14:06:26.030] EVK Doorlock or Default EVK (current board=0) [2023-12-01 14:06:26.030] [2023-12-01 14:06:26.056] [2023-12-01 14:06:26.056] System Mode : Station Only (0) [2023-12-01 14:06:26.056] >>> Start DA16X Supplicant ... [2023-12-01 14:06:26.072] >>> DA16x Supp Ver2.7 - 2022_03 [2023-12-01 14:06:26.072] >>> MAC address (sta0) : d4:3d:39:38:e7:da [2023-12-01 14:06:26.072] >>> sta0 interface add OK [2023-12-01 14:06:26.072] >>> Start STA mode... [2023-12-01 14:06:26.137] [atcmd_transport_set_max_session:9479]Set max session(8), max CID(9) [2023-12-01 14:06:26.137] [atcmd_network_get_sess_info:10540]Load sess_info(len:1240, cnt:10) [2023-12-01 14:06:26.137] [2023-12-01 14:06:26.137] >>> UART1 : Clock=80000000, BaudRate=115200 [2023-12-01 14:06:26.152] >>> UART1 : DMA Enabled ... [2023-12-01 14:06:26.152] [2023-12-01 14:06:26.152] Start AT Command [2023-12-01 14:06:26.152] [UART ready notification] [2023-12-01 14:06:26.152] [atcmd_network_delete_sess_info:10594]Start [2023-12-01 14:06:27.002] RTC switched to XTAL [2023-12-01 14:06:31.928] [2023-12-01 14:06:31.928] argv[0]:ATZ [2023-12-01 14:06:31.928] [2023-12-01 14:06:31.928] Usage: ATZ= [2023-12-01 14:06:34.168] [2023-12-01 14:06:34.168] argv[0]:ATE [2023-12-01 14:06:34.168] [2023-12-01 14:06:34.168] Usage: ATE=[] [2023-12-01 14:06:43.945] [2023-12-01 14:06:43.945] argv[0]:AT+WFMODE [2023-12-01 14:06:43.945] argv[1]:0 [2023-12-01 14:06:43.945] [2023-12-01 14:06:43.945] Usage: AT+WFMODE= [2023-12-01 14:07:03.243] [2023-12-01 14:07:03.243] argv[0]:AT+WFJAPA [2023-12-01 14:07:03.243] argv[1]:Linksys07692 [2023-12-01 14:07:03.243] argv[2]:aryamaryjose [2023-12-01 14:07:03.243] FAIL [2023-12-01 14:07:03.243] 0 [2023-12-01 14:07:03.243] [2023-12-01 14:07:04.043] [2023-12-01 14:07:04.043] >>> Network Interface (wlan0) : UP [2023-12-01 14:07:04.043] >>> Associated with e8:9f:80:35:84:aa [2023-12-01 14:07:04.154] [2023-12-01 14:07:04.154] Connection COMPLETE to e8:9f:80:35:84:aa [2023-12-01 14:07:04.154] [2023-12-01 14:07:04.154] -- DHCP Client WLAN0: SEL(6) [2023-12-01 14:07:04.170] [2023-12-01 14:07:04.170] ### User Call-back : Success to connect Wi-Fi ... [2023-12-01 14:07:05.562] -- DHCP Client WLAN0: REQ(1) [2023-12-01 14:07:05.562] -- DHCP Client WLAN0: CHK(8) [2023-12-01 14:07:06.077] -- DHCP Client WLAN0: BOUND(10) [2023-12-01 14:07:06.077] Assigned addr : 192.168.11.146 [2023-12-01 14:07:06.077] netmask : 255.255.255.0 [2023-12-01 14:07:06.077] gateway : 192.168.11.1 [2023-12-01 14:07:06.077] DNS addr : 192.168.11.1 [2023-12-01 14:07:06.077] [2023-12-01 14:07:06.077] DHCP Server IP : 192.168.11.1 [2023-12-01 14:07:06.077] Lease Time : 24h 00m 00s [2023-12-01 14:07:06.077] Renewal Time : 12h 00m 00s [2023-12-01 14:07:06.077] [2023-12-01 14:07:06.077] [2023-12-01 14:07:06.077] Usage: AT+WFJAPA=[,][,] [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] =========================================== [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] [ APP-IOT AT-COMMAND ] [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] [ aws_shadow_dpm_auto_start] [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] AWS_IOT on Station Mode for "test_aws_iot" [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] ============================================ [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] [pal_app_dpm_auto_start] mcu_wakeup_port=-1, mcu_wakeup_pin=0x0 [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] default set to mcu_wakeup_port=0, mcu_wakeup_pin=0x800 [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] [2023-12-01 14:07:06.096] Root CA: O [2023-12-01 14:07:06.096] Certificate: O [2023-12-01 14:07:06.104] Private Key: O [2023-12-01 14:07:06.104] [2023-12-01 14:07:06.104] nvram read string(broker) error [2023-12-01 14:07:06.104] [2023-12-01 14:07:06.104] invalid APP feature...can't start APP Platform thread...check again [2023-12-01 14:07:06.104] [2023-12-01 14:07:06.104] [2023-12-01 14:07:06.104] >>latestStatus : 5 [2023-12-01 14:07:32.345] [2023-12-01 14:07:32.345] ======================================================= [2023-12-01 14:07:32.345] argc num = 2 [2023-12-01 14:07:32.345] argv[0]: AT+AWS [2023-12-01 14:07:32.345] argv[1]: SET APP_THINGNAME vani_aws_iot [2023-12-01 14:07:32.345] ======================================================= [2023-12-01 14:07:32.345] APP SET vani_aws_iot [2023-12-01 14:07:43.690] [2023-12-01 14:07:43.690] ======================================================= [2023-12-01 14:07:43.705] argc num = 2 [2023-12-01 14:07:43.705] argv[0]: AT+AWS [2023-12-01 14:07:43.705] argv[1]: SET APP_PUBTOPIC vani_aws_iot/DeviceControl [2023-12-01 14:07:43.705] ======================================================= [2023-12-01 14:07:43.705] APP SET vani_aws_iot/DeviceControl [2023-12-01 14:07:54.186] [2023-12-01 14:07:54.186] ======================================================= [2023-12-01 14:07:54.202] argc num = 2 [2023-12-01 14:07:54.202] argv[0]: AT+AWS [2023-12-01 14:07:54.202] argv[1]: SET AWS_BROKER a3kbzziaf9hg4n-ats.iot.us-east-1.amazonaws.com [2023-12-01 14:07:54.202] ======================================================= [2023-12-01 14:07:54.202] APP SET a3kbzziaf9hg4n-ats.iot.us-east-1.amazonaws.com [2023-12-01 14:08:22.538] [2023-12-01 14:08:22.538] ======================================================= [2023-12-01 14:08:22.538] argc num = 2 [2023-12-01 14:08:22.538] argv[0]: AT+AWS [2023-12-01 14:08:22.538] argv[1]: CFG 1 mcu_door 1 0 [2023-12-01 14:08:22.538] ======================================================= [2023-12-01 14:08:22.538] [2023-12-01 14:08:22.538] ======================================================= [2023-12-01 14:08:22.538] Att[1] number : 1 [2023-12-01 14:08:22.538] Att[1] name : mcu_door [2023-12-01 14:08:22.538] Att[1] data type: 1 [2023-12-01 14:08:22.553] Att[1] MQTT type: 0 [2023-12-01 14:08:22.554] ======================================================= [2023-12-01 14:08:22.554] [2023-12-01 14:10:09.370] [2023-12-01 14:10:09.370] [/DA16200] # net [2023-12-01 14:10:16.923] Command-List is changed, "NET" [2023-12-01 14:10:16.923] [/DA16200/NET] # cert status [2023-12-01 14:10:21.099] [2023-12-01 14:10:21.099] #1: [2023-12-01 14:10:21.099] For MQTT, CoAPs Client [2023-12-01 14:10:21.099] - Root CA : Found [2023-12-01 14:10:21.099] - Certificate : Found [2023-12-01 14:10:21.099] - Private Key : Found [2023-12-01 14:10:21.099] - DH Parameter: Empty [2023-12-01 14:10:21.115] [2023-12-01 14:10:21.115] #2: [2023-12-01 14:10:21.115] For HTTPs, OTA [2023-12-01 14:10:21.115] - Root CA : Empty [2023-12-01 14:10:21.115] - Certificate : Empty [2023-12-01 14:10:21.115] - Private Key : Empty [2023-12-01 14:10:21.115] - DH Parameter: Empty [2023-12-01 14:10:21.115] [2023-12-01 14:10:21.115] #3: [2023-12-01 14:10:21.115] For Enterprise (802.1x) [2023-12-01 14:10:21.115] - Root CA : Empty [2023-12-01 14:10:21.115] - Certificate : Empty [2023-12-01 14:10:21.130] - Private Key : Empty [2023-12-01 14:10:21.130] - DH Parameter: Empty [2023-12-01 14:10:21.130] [2023-12-01 14:10:21.130] TLS_CERT for ATCMD [2023-12-01 14:10:21.130] - TLS_CERT_01 : Empty [2023-12-01 14:10:21.130] - TLS_CERT_02 : Empty [2023-12-01 14:10:21.130] - TLS_CERT_03 : Empty [2023-12-01 14:10:21.130] - TLS_CERT_04 : Empty [2023-12-01 14:10:21.130] - TLS_CERT_05 : Empty [2023-12-01 14:10:21.130] - TLS_CERT_06 : Empty [2023-12-01 14:10:21.130] - TLS_CERT_07 : Empty [2023-12-01 14:10:21.147] - TLS_CERT_08 : Empty [2023-12-01 14:10:21.147] - TLS_CERT_09 : Empty [2023-12-01 14:10:21.147] - TLS_CERT_10 : Empty [2023-12-01 14:10:21.147] [2023-12-01 14:10:21.147] [/DA16200/NET] # top [2023-12-01 14:10:24.282] Command-List is changed, "ROOT" [2023-12-01 14:10:24.282] [/DA16200] # [2023-12-01 14:10:45.691] ======================================================= [2023-12-01 14:10:45.691] argc num = 2 [2023-12-01 14:10:45.691] argv[0]: AT+AWS [2023-12-01 14:10:45.691] argv[1]: CMD RESET_TO_AP [2023-12-01 14:10:45.691] ======================================================= [2023-12-01 14:10:45.706] [2023-12-01 14:10:45.706] board feature : [2023-12-01 14:10:45.706] TO AP resetMode [2023-12-01 14:10:45.706] [2023-12-01 14:10:45.706] DA16200 factory reset AP mode = 1 ("AP_ONLY").... [2023-12-01 14:10:45.785] .....[app_set_customer_ap_configure] set AP config mode = 1 [2023-12-01 14:10:45.834] [2023-12-01 14:10:45.834] apps_reboot_ap_mode Customer configuration ... [2023-12-01 14:10:45.834] . [2023-12-01 14:10:45.899] default_ssid = "Dialog_DA16200" ..., ap_config_param->ssid_name [2023-12-01 14:10:45.899] [2023-12-01 14:10:45.899] PW = 1234567890 [2023-12-01 14:10:45.899] [2023-12-01 14:10:45.899] PW = 1234567890 completed [2023-12-01 14:10:45.899] . [2023-12-01 14:10:45.899] apps_reboot_ap_mode IPADDR_CUSTOMER... [2023-12-01 14:10:45.914] .... [2023-12-01 14:10:45.947] apps_reboot_ap_mode customer_dhcpd_flag == DHCPD_CUSTOMER.. [2023-12-01 14:10:45.947] ...... [2023-12-01 14:10:46.058] OK [2023-12-01 14:10:46.058] [2023-12-01 14:10:46.058] [2023-12-01 14:10:46.461] [2023-12-01 14:10:46.461] Wakeup source is 0x0 [2023-12-01 14:10:46.461] [dpm_init_retmemory] DPM INIT CONFIGURATION(1) [2023-12-01 14:10:46.461] [2023-12-01 14:10:46.461] [2023-12-01 14:10:46.461] ****************************************************** [2023-12-01 14:10:46.477] * DA16200 SDK Information [2023-12-01 14:10:46.477] * --------------------------------------------------- [2023-12-01 14:10:46.477] * [2023-12-01 14:10:46.477] * - CPU Type : Cortex-M4 (120MHz) [2023-12-01 14:10:46.477] * - OS Type : FreeRTOS 10.4.3 [2023-12-01 14:10:46.477] * - Serial Flash : 4 MB [2023-12-01 14:10:46.477] * - SDK Version : V3.2.8.0 AWS-ATCMD Doorlock Ref. QFN GEN [2023-12-01 14:10:46.477] * - F/W Version : FRTOS-GEN01-01-f017bfdf51-006558 [2023-12-01 14:10:46.493] * - F/W Build Time : Nov 30 2023 13:23:08 [2023-12-01 14:10:46.493] * - Boot Index : 0 [2023-12-01 14:10:46.493] * [2023-12-01 14:10:46.493] ****************************************************** [2023-12-01 14:10:46.493] [2023-12-01 14:10:46.493] [2023-12-01 14:10:46.493] Not define feature and set Default EVK [2023-12-01 14:10:46.493] [2023-12-01 14:10:46.493] EVK Doorlock or Default EVK (current board=0) [2023-12-01 14:10:46.493] [2023-12-01 14:10:46.523] [2023-12-01 14:10:46.523] System Mode : Soft-AP (1) [2023-12-01 14:10:46.523] [2023-12-01 14:10:46.523] >>> DHCP Server Started [2023-12-01 14:10:46.523] >>> Start DA16X Supplicant ... [2023-12-01 14:10:46.571] >>> DA16x Supp Ver2.7 - 2022_03 [2023-12-01 14:10:46.571] >>> Add SoftAP Inteface (softap1) ... [2023-12-01 14:10:46.571] >>> MAC address (softap1) : d4:3d:39:38:e7:db [2023-12-01 14:10:46.587] >>> softap1 interface add OK [2023-12-01 14:10:46.587] >>> AP Operating Channel: 1(2412) [2023-12-01 14:10:46.587] [2023-12-01 14:10:46.587] >>> Network Interface (wlan1) : UP [2023-12-01 14:10:46.587] >>> BSS Isolate Disabled [2023-12-01 14:10:46.587] [2023-12-01 14:10:46.587] Soft-AP is Ready (d4:3d:39:38:e7:db) [2023-12-01 14:10:46.634] [atcmd_transport_set_max_session:9479]Set max session(8), max CID(9) [2023-12-01 14:10:46.634] [atcmd_network_get_sess_info:10540]Load sess_info(len:1240, cnt:10) [2023-12-01 14:10:46.652] [2023-12-01 14:10:46.652] >>> UART1 : Clock=80000000, BaudRate=115200 [2023-12-01 14:10:46.652] >>> UART1 : DMA Enabled ... [2023-12-01 14:10:46.652] [2023-12-01 14:10:46.652] Start AT Command [2023-12-01 14:10:46.652] [UART ready notification] [2023-12-01 14:10:46.652] [atcmd_network_delete_sess_info:10594]Start [2023-12-01 14:10:46.652] [2023-12-01 14:10:46.652] =========================================== [2023-12-01 14:10:46.652] [2023-12-01 14:10:46.652] [ APP-IOT AT-COMMAND ] [2023-12-01 14:10:46.652] [2023-12-01 14:10:46.652] [ aws_shadow_dpm_auto_start] [2023-12-01 14:10:46.652] [2023-12-01 14:10:46.652] ============================================ [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] [pal_app_dpm_auto_start] mcu_wakeup_port=-1, mcu_wakeup_pin=0x0 [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] default set to mcu_wakeup_port=0, mcu_wakeup_pin=0x800 [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] Root CA: O [2023-12-01 14:10:46.669] Certificate: O [2023-12-01 14:10:46.669] Private Key: O [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] shadow item count = 0, (integer#=0, string#=0, float#=0) [2023-12-01 14:10:46.669] nvram read shadow config error [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] invalid APP feature...can't start APP Platform thread...check again [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] [2023-12-01 14:10:46.669] >>latestStatus : 5 [2023-12-01 14:11:18.395] AP-STA-CONNECTED 22:d2:bd:fb:84:4b [2023-12-01 14:11:18.395] [2023-12-01 14:11:18.395] ### User Call-back : Success to connect Wi-Fi ...