Hello,
I'm using RA6M2 MCU and SCI as UART transceiver. After the power up, everything works fine.
Then the MCU goes to Deep Software Standby mode. After the wakeup, there is no UART data transmitting, but receiving works.
I simplifed the firmware as much as possible, but the problem is still there. Below is the code.
Best regards, Alexey
dtc_instance_ctrl_t g_transfer1_ctrl; transfer_info_t g_transfer1_info = { .dest_addr_mode = TRANSFER_ADDR_MODE_FIXED, .repeat_area = TRANSFER_REPEAT_AREA_SOURCE, .irq = TRANSFER_IRQ_END, .chain_mode = TRANSFER_CHAIN_MODE_DISABLED, .src_addr_mode = TRANSFER_ADDR_MODE_INCREMENTED, .size = TRANSFER_SIZE_1_BYTE, .mode = TRANSFER_MODE_NORMAL, .p_dest = (void*) NULL, .p_src = (void const*) NULL, .num_blocks = 0, .length = 0, }; const dtc_extended_cfg_t g_transfer1_cfg_extend = { .activation_source = VECTOR_NUMBER_SCI8_TXI, }; const transfer_cfg_t g_transfer1_cfg = { .p_info = &g_transfer1_info, .p_extend = &g_transfer1_cfg_extend, }; /* Instance structure to use this module. */ const transfer_instance_t g_transfer1 = { .p_ctrl = &g_transfer1_ctrl, .p_cfg = &g_transfer1_cfg, .p_api = &g_transfer_on_dtc }; sci_uart_instance_ctrl_t g_uart_cm_ctrl; baud_setting_t g_uart_cm_baud_setting = { /* Baud rate calculated with 0.160% error. */.abcse = 0, .abcs = 0, .bgdm = 1, .cks = 0, .brr = 64, .mddr = (uint8_t) 256, .brme = false }; /** UART extended configuration for UARTonSCI HAL driver */ const sci_uart_extended_cfg_t g_uart_cm_cfg_extend = { .clock = SCI_UART_CLOCK_INT, .rx_edge_start = SCI_UART_START_BIT_FALLING_EDGE, .noise_cancel = SCI_UART_NOISE_CANCELLATION_DISABLE, .rx_fifo_trigger = SCI_UART_RX_FIFO_TRIGGER_MAX, .p_baud_setting = &g_uart_cm_baud_setting, .flow_control = SCI_UART_FLOW_CONTROL_RTS, #if 0xFF != 0xFF .flow_control_pin = BSP_IO_PORT_FF_PIN_0xFF, #else .flow_control_pin = (bsp_io_port_pin_t) UINT16_MAX, #endif }; /** UART interface configuration */ const uart_cfg_t g_uart_cm_cfg = { .channel = 8, .data_bits = UART_DATA_BITS_8, .parity = UART_PARITY_OFF, .stop_bits = UART_STOP_BITS_1, .p_callback = user_uart_callback, .p_context = NULL, .p_extend = &g_uart_cm_cfg_extend, #define RA_NOT_DEFINED (1) #if (RA_NOT_DEFINED == g_transfer1) .p_transfer_tx = NULL, #else .p_transfer_tx = &g_transfer1, #endif #if (RA_NOT_DEFINED == RA_NOT_DEFINED) .p_transfer_rx = NULL, #else .p_transfer_rx = &RA_NOT_DEFINED, #endif #undef RA_NOT_DEFINED .rxi_ipl = (12), .txi_ipl = (12), .tei_ipl = (12), .eri_ipl = (12), #if defined(VECTOR_NUMBER_SCI8_RXI) .rxi_irq = VECTOR_NUMBER_SCI8_RXI, #else .rxi_irq = FSP_INVALID_VECTOR, #endif #if defined(VECTOR_NUMBER_SCI8_TXI) .txi_irq = VECTOR_NUMBER_SCI8_TXI, #else .txi_irq = FSP_INVALID_VECTOR, #endif #if defined(VECTOR_NUMBER_SCI8_TEI) .tei_irq = VECTOR_NUMBER_SCI8_TEI, #else .tei_irq = FSP_INVALID_VECTOR, #endif #if defined(VECTOR_NUMBER_SCI8_ERI) .eri_irq = VECTOR_NUMBER_SCI8_ERI, #else .eri_irq = FSP_INVALID_VECTOR, #endif }; /* Instance structure to use this module. */ const uart_instance_t g_uart_cm = { .p_ctrl = &g_uart_cm_ctrl, .p_cfg = &g_uart_cm_cfg, .p_api = &g_uart_on_sci }; dtc_instance_ctrl_t g_transfer0_ctrl; transfer_info_t g_transfer0_info = { .dest_addr_mode = TRANSFER_ADDR_MODE_FIXED, .repeat_area = TRANSFER_REPEAT_AREA_SOURCE, .irq = TRANSFER_IRQ_END, .chain_mode = TRANSFER_CHAIN_MODE_DISABLED, .src_addr_mode = TRANSFER_ADDR_MODE_INCREMENTED, .size = TRANSFER_SIZE_1_BYTE, .mode = TRANSFER_MODE_NORMAL, .p_dest = (void*) NULL, .p_src = (void const*) NULL, .num_blocks = 0, .length = 0, }; const dtc_extended_cfg_t g_transfer0_cfg_extend = { .activation_source = VECTOR_NUMBER_SCI0_TXI, }; const transfer_cfg_t g_transfer0_cfg = { .p_info = &g_transfer0_info, .p_extend = &g_transfer0_cfg_extend, }; /* Instance structure to use this module. */ const transfer_instance_t g_transfer0 = { .p_ctrl = &g_transfer0_ctrl, .p_cfg = &g_transfer0_cfg, .p_api = &g_transfer_on_dtc }; sci_uart_instance_ctrl_t g_uart_usb_ctrl; baud_setting_t g_uart_usb_baud_setting = { /* Baud rate calculated with 0.160% error. */.abcse = 0, .abcs = 0, .bgdm = 1, .cks = 0, .brr = 64, .mddr = (uint8_t) 256, .brme = false }; /** UART extended configuration for UARTonSCI HAL driver */ const sci_uart_extended_cfg_t g_uart_usb_cfg_extend = { .clock = SCI_UART_CLOCK_INT, .rx_edge_start = SCI_UART_START_BIT_FALLING_EDGE, .noise_cancel = SCI_UART_NOISE_CANCELLATION_DISABLE, .rx_fifo_trigger = SCI_UART_RX_FIFO_TRIGGER_MAX, .p_baud_setting = &g_uart_usb_baud_setting, .flow_control = SCI_UART_FLOW_CONTROL_RTS, #if 0xFF != 0xFF .flow_control_pin = BSP_IO_PORT_FF_PIN_0xFF, #else .flow_control_pin = (bsp_io_port_pin_t) UINT16_MAX, #endif }; /** UART interface configuration */ const uart_cfg_t g_uart_usb_cfg = { .channel = 0, .data_bits = UART_DATA_BITS_8, .parity = UART_PARITY_OFF, .stop_bits = UART_STOP_BITS_1, .p_callback = user_uart_callback, .p_context = NULL, .p_extend = &g_uart_usb_cfg_extend, #define RA_NOT_DEFINED (1) #if (RA_NOT_DEFINED == g_transfer0) .p_transfer_tx = NULL, #else .p_transfer_tx = &g_transfer0, #endif #if (RA_NOT_DEFINED == RA_NOT_DEFINED) .p_transfer_rx = NULL, #else .p_transfer_rx = &RA_NOT_DEFINED, #endif #undef RA_NOT_DEFINED .rxi_ipl = (12), .txi_ipl = (12), .tei_ipl = (12), .eri_ipl = (12), #if defined(VECTOR_NUMBER_SCI0_RXI) .rxi_irq = VECTOR_NUMBER_SCI0_RXI, #else .rxi_irq = FSP_INVALID_VECTOR, #endif #if defined(VECTOR_NUMBER_SCI0_TXI) .txi_irq = VECTOR_NUMBER_SCI0_TXI, #else .txi_irq = FSP_INVALID_VECTOR, #endif #if defined(VECTOR_NUMBER_SCI0_TEI) .tei_irq = VECTOR_NUMBER_SCI0_TEI, #else .tei_irq = FSP_INVALID_VECTOR, #endif #if defined(VECTOR_NUMBER_SCI0_ERI) .eri_irq = VECTOR_NUMBER_SCI0_ERI, #else .eri_irq = FSP_INVALID_VECTOR, #endif }; /* Instance structure to use this module. */ const uart_instance_t g_uart_usb = { .p_ctrl = &g_uart_usb_ctrl, .p_cfg = &g_uart_usb_cfg, .p_api = &g_uart_on_sci }; lpm_instance_ctrl_t g_lpm0_ctrl; const lpm_cfg_t g_lpm0_cfg = { .low_power_mode = LPM_MODE_DEEP, .snooze_cancel_sources = LPM_SNOOZE_CANCEL_SOURCE_NONE, .standby_wake_sources = (lpm_standby_wake_source_t) 0, .snooze_request_source = LPM_SNOOZE_REQUEST_RXD0_FALLING, .snooze_end_sources = (lpm_snooze_end_t) 0, .dtc_state_in_snooze = LPM_SNOOZE_DTC_DISABLE, #if BSP_FEATURE_LPM_HAS_SBYCR_OPE .output_port_enable = LPM_OUTPUT_PORT_ENABLE_RETAIN, #endif #if BSP_FEATURE_LPM_HAS_DEEP_STANDBY .io_port_state = LPM_IO_PORT_NO_CHANGE, .power_supply_state = LPM_POWER_SUPPLY_DEEPCUT0, .deep_standby_cancel_source = LPM_DEEP_STANDBY_CANCEL_SOURCE_IRQ6 | LPM_DEEP_STANDBY_CANCEL_SOURCE_IRQ9 | LPM_DEEP_STANDBY_CANCEL_SOURCE_IRQ11 | LPM_DEEP_STANDBY_CANCEL_SOURCE_RTC_ALARM | (lpm_deep_standby_cancel_source_t) 0, .deep_standby_cancel_edge = (lpm_deep_standby_cancel_edge_t) 0, #endif .p_extend = NULL, }; const lpm_instance_t g_lpm0 = { .p_api = &g_lpm_on_lpm, .p_ctrl = &g_lpm0_ctrl, .p_cfg = &g_lpm0_cfg }; void hal_entry(void) { /* TODO: add your own code here */ fsp_err_t err; static const uint8_t hello[] = "AT+Hello\rOK\r"; err = R_SCI_UART_Open(&g_uart_usb_ctrl, &g_uart_usb_cfg); err = R_SCI_UART_Write(&g_uart_usb_ctrl, hello, sizeof(hello)); err = R_SCI_UART_Open(&g_uart_cm_ctrl, &g_uart_cm_cfg); err = R_SCI_UART_Write(&g_uart_cm_ctrl, hello, sizeof(hello)); R_BSP_SoftwareDelay(30, BSP_DELAY_UNITS_SECONDS); err = R_LPM_Open(&g_lpm0_ctrl, &g_lpm0_cfg); R_LPM_LowPowerModeEnter(&g_lpm0_ctrl); for (;;) { R_BSP_SoftwareDelay(1, BSP_DELAY_UNITS_SECONDS); } #if BSP_TZ_SECURE_BUILD /* Enter non-secure code */ R_BSP_NonSecureEnter(); #endif }