MCU boot for RA6E1

Hi Team,

Iam beginner to micro controller and trying to write bootloader using MCUboot.

Reference:https://www.renesas.com/us/en/document/apn/ra6-secure-bootloader-using-mcuboot-and-internal-code-flash?r=658306.

Iam using below Renesas board:

Board:   FPB-RA6E1
Device:   R7FA6E10F2CFP
Toolchain:   GCC ARM Embedded
Toolchain Version:   12.2.1.arm-12-mpacbti-34
FSP Version:   5.0.0
Project Type:   Flat

I followed the same as mentioned in Applications Notes and complied the code, i got the result as shown below:

After flashing the code iam code stuck at one point as shown in below screenshot:

I couldn't able to go further. i have attached my ra_cfg.txt for detail understanding. Can anyone help me in resolving this issue.

FSP Configuration
  Board "FPB-RA6E1"
  R7FA6E10F2CFP
    part_number: R7FA6E10F2CFP
    rom_size_bytes: 1048576
    ram_size_bytes: 262144
    data_flash_size_bytes: 8192
    package_style: QFP
    package_pins: 100
    
  RA6E1
    series: 6
    
  RA6E1 Family
    Security: Exceptions: Exception Response: Non-Maskable Interrupt
    Security: Exceptions: BusFault, HardFault, and NMI Target: Secure State
    Security: System Reset Request Accessibility: Secure State
    Security: Exceptions: Prioritize Secure Exceptions: Disabled
    Security: Cache Accessibility: Both Secure and Non-Secure State
    Security: System Reset Status Accessibility: Both Secure and Non-Secure State
    Security: Battery Backup Accessibility: Both Secure and Non-Secure State
    Security: SRAM Accessibility: SRAM Protection: Both Secure and Non-Secure State
    Security: SRAM Accessibility: SRAM ECC: Both Secure and Non-Secure State
    Security: SRAM Accessibility: Standby RAM: Regions 7-0 are all Secure.
    Security: BUS Accessibility: Bus Security Attribution Register A: Both Secure and Non-Secure State
    Security: BUS Accessibility: Bus Security Attribution Register B: Both Secure and Non-Secure State
    Security: Flash Bank Select Accessibility: Both Secure and Non-Secure State
    Security: Uninitialized Non-Secure Application Fallback: Enable Uninitialized Non-Secure Application Fallback
    Startup C-Cache Line Size: 32 Bytes
    OFS0 register settings: Independent WDT: Start Mode: IWDT is Disabled
    OFS0 register settings: Independent WDT: Timeout Period: 2048 cycles
    OFS0 register settings: Independent WDT: Dedicated Clock Frequency Divisor: 128
    OFS0 register settings: Independent WDT: Window End Position:  0% (no window end position)
    OFS0 register settings: Independent WDT: Window Start Position: 100% (no window start position)
    OFS0 register settings: Independent WDT: Reset Interrupt Request Select: Reset is enabled
    OFS0 register settings: Independent WDT: Stop Control: Stop counting when in Sleep, Snooze mode, or Software Standby
    OFS0 register settings: WDT: Start Mode Select: Stop WDT after a reset (register-start mode)
    OFS0 register settings: WDT: Timeout Period: 16384 cycles
    OFS0 register settings: WDT: Clock Frequency Division Ratio: 128
    OFS0 register settings: WDT: Window End Position:  0% (no window end position)
    OFS0 register settings: WDT: Window Start Position: 100% (no window start position)
    OFS0 register settings: WDT: Reset Interrupt Request: Reset
    OFS0 register settings: WDT: Stop Control: Stop counting when entering Sleep mode
    OFS1_SEL register settings: Voltage Detection 0 Level Security Attribution: VDSEL setting loads from OFS1_SEC
    OFS1_SEL register settings: Voltage Detection 0 Circuit Start Security Attribution: LVDAS setting loads from OFS1_SEC
    OFS1 register settings: Voltage Detection 0 Circuit Start: Voltage monitor 0 reset is disabled after reset
    OFS1 register settings: Voltage Detection 0 Level: 2.80 V
    OFS1 register settings: HOCO Oscillation Enable: HOCO oscillation is enabled after reset
    Block Protection Settings (BPS): BPS0: 
    Block Protection Settings (BPS): BPS1: 
    Block Protection Settings (BPS): BPS2: 
    Permanent Block Protection Settings (PBPS): PBPS0: 
    Permanent Block Protection Settings (PBPS): PBPS1: 
    Permanent Block Protection Settings (PBPS): PBPS2: 
    Dual Bank Mode: Disabled
    Clocks: HOCO FLL Function: Disabled
    Main Oscillator Wait Time: 8163 cycles
    
  RA Common
    Main stack size (bytes): 0x1000
    Heap size (bytes): 0x1800
    MCU Vcc (mV): 3300
    Parameter checking: Disabled
    Assert Failures: Return FSP_ERR_ASSERTION
    Error Log: No Error Log
    Clock Registers not Reset Values during Startup: Disabled
    Main Oscillator Populated: Not Populated
    PFS Protect: Enabled
    C Runtime Initialization : Enabled
    Early BSP Initialization : Disabled
    Main Oscillator Clock Source: Crystal or Resonator
    Subclock Populated: Not Populated
    Subclock Drive (Drive capacitance availability varies by MCU): Standard/Normal mode
    Subclock Stabilization Time (ms): 1000
    
  Clocks
    XTAL 24000000Hz
    HOCO 20MHz
    PLL Src: HOCO
    PLL Div /2
    PLL Mul x20.0
    PLL2 Disabled
    PLL2 Div /2
    PLL2 Mul x20.0
    Clock Src: PLL
    CLKOUT Disabled
    UCLK Disabled
    ICLK Div /1
    PCLKA Div /2
    PCLKB Div /4
    PCLKC Div /4
    PCLKD Div /2
    FCLK Div /4
    CLKOUT Div /1
    UCLK Div /5
    
  Pin Configurations
    FPB_RA6E1.pincfg -> g_bsp_pin_cfg
      AVCC0 88 SYSTEM_AVCC0 - - - - - - - - IO "Read only" - 
      AVSS0 89 SYSTEM_AVSS0 - - - - - - - - IO "Read only" - 
      P000 100 ADC0_AN000 ARDUINO_A0 - - "Analog mode" - - "ADC0: AN000; ICU: IRQ6-DS" - None - - 
      P001 99 ADC0_AN001 ARDUINO_A1 - - "Analog mode" - - "ADC0: AN001; ICU: IRQ7-DS" - None - - 
      P002 98 ADC0_AN002 ARDUINO_A2 - - "Analog mode" - - "ADC0: AN002; ICU: IRQ8-DS" - None - - 
      P003 97 ADC0_AN003 ARDUINO_A3 - - "Analog mode" - - "ADC0: AN003" - None - - 
      P004 96 ADC0_AN004 ARDUINO_A4 - - "Analog mode" - - "ADC0: AN004; ICU: IRQ9-DS" - None - - 
      P005 95 - - - - Disabled - - "ADC0: AN005; ICU: IRQ10-DS" - None - - 
      P006 94 - - - - Disabled - - "ADC0: AN006; ICU: IRQ11-DS" - None - - 
      P007 93 - - - - Disabled - - "ADC0: AN007" - None - - 
      P008 92 ADC0_AN008 ARDUINO_A5 - - "Analog mode" - - "ADC0: AN008; ICU: IRQ12-DS" - None - - 
      P014 85 - PMOD1_RESET - - Disabled - - "ADC0: AN012; DAC120: DA0" - None - - 
      P015 84 - PMOD1_INT - - Disabled - - "ADC0: AN013; ICU: IRQ13" - None - - 
      P100 75 SCI0_RXD0 ARDUINO_D12_MISO_PMOD1_MISO - - "Peripheral mode" - - "AGT0: AGTIO0; GPT5: GTIOC5B; GPT_POEGA: GTETRGA; ICU: IRQ2; QSPI: QSPCLK; SCI0: RXD0; SCI1: SCK1; SPI1: MISO1" - None - - 
      P101 74 SCI0_TXD0 ARDUINO_D11_MOSI_PMOD1_MOSI - - "Peripheral mode" - - "AGT0: AGTEE0; GPT5: GTIOC5A; GPT_POEGB: GTETRGB; ICU: IRQ1; QSPI: QIO1; SCI0: TXD0; SCI1: CTS_RTS1; SPI1: MOSI1" - None - - 
      P102 73 SCI0_SCK0 ARDUINO_D13_CLK_PMOD1_CLK - - "Peripheral mode" - - "ADC0: ADTRG0; AGT0: AGTO0; CAN0: CRX0; GPT2: GTIOC2B; QSPI: QIO0; SCI0: SCK0; SPI1: RSPCK1" - None - - 
      P103 72 SCI0_CTS_RTS0 ARDUINO_D10_SS_PMOD1_SS - - "Peripheral mode" - - "AGT2: AGTIO2; CAN0: CTX0; GPT2: GTIOC2A; QSPI: QIO3; SCI0: CTS_RTS0; SPI1: SSLB0" - None - - 
      P104 71 GPIO ARDUINO_D3 - - "Output mode (Initial Low)" - - "AGT2: AGTEE2; GPT1: GTIOC1B; GPT_POEGB: GTETRGB; ICU: IRQ1; QSPI: QIO2; SPI1: SSLB1" - None - - 
      P105 70 GPIO PMOD1_GPIO_SSLA2 - - "Output mode (Initial Low)" - - "AGT2: AGTO2; GPT1: GTIOC1A; GPT_POEGA: GTETRGA; ICU: IRQ0; SPI1: SSLB2" - None - - 
      P106 69 GPIO PMOD1_GPIO_SSLA3 - - "Output mode (Initial Low)" - - "AGT0: AGTOB0; SPI1: SSLB3" - None - - 
      P107 68 GPIO ARDUINO_D4 - - "Output mode (Initial High)" - - "AGT0: AGTOA0" - None - - 
      P108 51 JTAG/SWD_TMS TMS H - "Peripheral mode" - - "AGT3: AGTOA3; JTAG/SWD: SWDIO; JTAG/SWD: TMS; SCI9: CTS_RTS9; SPI0: SSLA0" - IO - - 
      P109 52 JTAG/SWD_TDO TDO H - "Peripheral mode" - - "AGT3: AGTOB3; CGC: CLKOUT; GPT1: GTIOC1A; JTAG/SWD: TDO; JTAG/SWD: TRACESWO; SCI9: TXD9; SPI0: MOSI0" - IO - - 
      P110 53 JTAG/SWD_TDI TDI H None "Peripheral mode" - - "AGT3: AGTEE3; GPT1: GTIOC1B; ICU: IRQ3; JTAG/SWD: TDI; SCI2: CTS_RTS2; SCI9: RXD9; SPI0: MISO0" - IO - - 
      P111 54 GPIO PMOD2_CLK9 - - "Output mode (Initial Low)" - - "AGT5: AGTOA5; ICU: IRQ4; SCI2: SCK2; SCI9: SCK9; SPI0: RSPCK0" - None - - 
      P112 55 GPIO PMOD2_RESET - - "Input mode" - - "AGT5: AGTOB5; QSPI: QSSL; SCI1: SCK1; SCI2: TXD2; SPI0: SSLA0; SSIE0: SSISCK0" - None - - 
      P113 56 GPIO ARDUINO_D7 - - "Output mode (Initial Low)" - - "AGT5: AGTEE5; GPT2: GTIOC2A; SCI2: RXD2; SSIE0: SSIWS0" - None - - 
      P114 57 - - - - Disabled - - "AGT5: AGTIO5; GPT2: GTIOC2B; SCI9: CTS9; SSIE0: SSIRXD0" - None - - 
      P115 58 - - - - Disabled - - "GPT4: GTIOC4A; SSIE0: SSITXD0" - None - - 
      P200 40 - - - - Disabled - - "ICU: NMI" - None - - 
      P201 39 - - - - Disabled - - "SYSTEM: MD" - None - - 
      P205 32 - SW1 - - Disabled - - "AGT1: AGTO1; CGC: CLKOUT; ETHER_RMII: ET0_WOL; GPT4: GTIOC4A; ICU: IRQ1-DS; IIC1: SCL1; SCI4: TXD4; SCI9: CTS_RTS9; SDHI0: SD0DAT3; SPI0: SSLA0; USB FS: USB_OVRCURA_A-DS" - None - - 
      P206 31 - - - - Disabled - - "ETHER_RMII: ET0_LINKSTA; ICU: IRQ0-DS; IIC1: SDA1; SCI4: RXD4; SCI9: CTS9; SDHI0: SD0DAT2; SPI0: SSLA1; SSIE0: SSIDATA0; USB FS: USB_VBUSEN" - None - - 
      P207 30 - - - - Disabled - - "QSPI: QSSL; SCI4: TXD4; SPI0: SSLA2" - None - - 
      P208 37 - - - - Disabled - - "ETHER_RMII: ET0_LINKSTA; QSPI: QIO3; SDHI0: SD0DAT0; TRACE: TRDATA3" - None - - 
      P209 36 - - - - Disabled - - "AGT5: AGTEE5; ETHER_RMII: ET0_EXOUT; QSPI: QIO2; SDHI0: SD0WP; TRACE: TRDATA2" - None - - 
      P210 35 - - - - Disabled - - "AGT5: AGTOB5; ETHER_RMII: ET0_WOL; QSPI: QIO1; SDHI0: SD0CD; TRACE: TRDATA1" - None - - 
      P211 34 - - - - Disabled - - "AGT5: AGTOA5; ETHER_RMII: ET0_MDIO; QSPI: QIO0; SDHI0: SD0CMD; TRACE: TRDATA0" - None - - 
      P212 14 - - - - Disabled - - "AGT1: AGTEE1; CGC: EXTAL; GPT_POEGD: GTETRGD; ICU: IRQ3; SCI1: RXD1" - None - - 
      P213 13 - - - - Disabled - - "AGT2: AGTEE2; CGC: XTAL; GPT_POEGC: GTETRGC; ICU: IRQ2; SCI1: TXD1" - None - - 
      P214 33 - - - - Disabled - - "AGT5: AGTO5; ETHER_RMII: ET0_MDC; QSPI: QSPCLK; SDHI0: SD0CLK; TRACE: TRCLK" - None - - 
      P300 50 JTAG/SWD_TCK TCK H - "Peripheral mode" - - "JTAG/SWD: SWCLK; JTAG/SWD: TCK; SPI0: SSLA1" - IO - - 
      P301 49 GPIO PMOD2_CTS9 - - "Output mode (Initial Low)" - - "AGT0: AGTIO0; GPT4: GTIOC4B; ICU: IRQ6; SCI2: RXD2; SCI9: CTS_RTS9; SPI0: SSLA2" - None - - 
      P302 48 GPIO ARDUINO_D9 - - "Output mode (Initial Low)" - - "GPT4: GTIOC4A; ICU: IRQ5; SCI2: TXD2; SPI0: SSLA3" - None - - 
      P303 47 GPIO PMOD2_GPIO3 - - "Output mode (Initial Low)" - - "GPT7: GTIOC7B; SCI9: CTS9" - None - - 
      P304 44 - PMOD2_IRQ9 - - Disabled - - "AGT2: AGTEE2; GPT7: GTIOC7A; ICU: IRQ9" - None - - 
      P305 43 - - - - Disabled - - "AGT2: AGTOB2; ICU: IRQ8; QSPI: QSPCLK" - None - - 
      P306 42 - - - - Disabled - - "AGT2: AGTOA2; QSPI: QSSL" - None - - 
      P307 41 - - - - Disabled - - "AGT4: AGTEE4; QSPI: QIO0" - None - - 
      P400 1 GPIO ARDUINO_SCL - - "Output mode (Initial Low)" - - "AGT1: AGTIO1; ETHER_RMII: ET0_WOL; GPT6: GTIOC6A; ICU: IRQ0; IIC0: SCL0; SCI4: SCK4; SSIE0: AUDIO_CLK" - None - - 
      P401 2 GPIO ARDUINO_SDA - - "Output mode (Initial Low)" - - "CAN0: CTX0; ETHER_RMII: ET0_MDC; GPT6: GTIOC6B; GPT_POEGA: GTETRGA; ICU: IRQ5-DS; IIC0: SDA0; SCI4: CTS_RTS4" - None - - 
      P402 3 GPIO ARDUINO_D8 - - "Output mode (Initial Low)" - - "AGT0: AGTIO0; AGT1: AGTIO1; AGT2: AGTIO2; AGT3: AGTIO3; CAC: CACREF; CAN0: CRX0; ETHER_RMII: ET0_MDIO; ICU: IRQ4-DS; RTC: RTCIC0; SCI4: CTS4; SSIE0: AUDIO_CLK" - None - - 
      P403 4 - - - - Disabled - - "AGT0: AGTIO0; AGT1: AGTIO1; AGT2: AGTIO2; AGT3: AGTIO3; ETHER_RMII: ET0_LINKSTA; ICU: IRQ14-DS; RTC: RTCIC1; SSIE0: SSISCK0" - None - - 
      P404 5 - - - - Disabled - - "AGT0: AGTIO0; AGT1: AGTIO1; AGT2: AGTIO2; AGT3: AGTIO3; ETHER_RMII: ET0_EXOUT; ICU: IRQ15-DS; RTC: RTCIC2; SSIE0: SSIWS0" - None - - 
      P405 6 - - - - Disabled - - "ETHER_RMII: RMII0_TXD_EN; GPT1: GTIOC1A; SSIE0: SSITXD0" - None - - 
      P406 7 - - - - Disabled - - "AGT5: AGTO5; ETHER_RMII: RMII0_TXD1; GPT1: GTIOC1B; SSIE0: SSIRXD0" - None - - 
      P407 25 GPIO LED2 - - "Output mode (Initial Low)" - - "ADC0: ADTRG0; AGT0: AGTIO0; ETHER_RMII: ET0_EXOUT; GPT6: GTIOC6A; IIC0: SDA0; RTC: RTCOUT; SCI4: CTS_RTS4; SPI0: SSLA3; USB FS: USB_VBUS" - None - - 
      P408 24 GPIO LED1 - - "Output mode (Initial Low)" - - "AGT2: AGTOB2; ETHER_RMII: RMII0_CRS_DV; GPT6: GTIOC6B; ICU: IRQ7; IIC0: SCL0; SCI3: RXD3; SCI4: CTS4; USB FS: USB_ID" - None - - 
      P409 23 GPIO ARDUINO_D2 - - "Output mode (Initial Low)" - - "AGT2: AGTOA2; ETHER_RMII: RMII0_RX_ER; ICU: IRQ6; SCI3: TXD3; USB FS: USB_EXICEN" - None - - 
      P410 22 GPIO PMOD2_GPIO2 - - "Output mode (Initial Low)" - - "AGT1: AGTOB1; ETHER_RMII: RMII0_RXD1; ICU: IRQ5; SCI0: RXD0; SCI3: SCK3; SDHI0: SD0DAT1; SPI1: MISO1" - None - - 
      P411 21 - - - - Disabled - - "AGT1: AGTOA1; ETHER_RMII: RMII0_RXD0; ICU: IRQ4; SCI0: TXD0; SCI3: CTS_RTS3; SDHI0: SD0DAT0; SPI1: MOSI1" - None - - 
      P412 20 - - - - Disabled - - "AGT1: AGTEE1; ETHER_RMII: REF50CK0; SCI0: SCK0; SCI3: CTS3; SDHI0: SD0CMD; SPI1: RSPCK1" - None - - 
      P413 19 - - - - Disabled - - "AGT3: AGTEE3; ETHER_RMII: RMII0_TXD0; SCI0: CTS_RTS0; SDHI0: SD0CLK; SPI1: SSLB0" - None - - 
      P414 18 - - - - Disabled - - "AGT5: AGTIO5; ETHER_RMII: RMII0_TXD1; ICU: IRQ9; SCI0: CTS0; SDHI0: SD0WP; SPI1: SSLB1" - None - - 
      P415 17 - - - - Disabled - - "AGT4: AGTIO4; ETHER_RMII: RMII0_TXD_EN; ICU: IRQ8; SDHI0: SD0CD; SPI1: SSLB2; USB FS: USB_VBUSEN" - None - - 
      P500 76 GPIO ARDUINO_D6 - - "Output mode (Initial Low)" - - "AGT0: AGTOA0; CAC: CACREF; QSPI: QSPCLK; USB FS: USB_VBUSEN" - None - - 
      P501 77 - - - - Disabled - - "AGT0: AGTOB0; ICU: IRQ11; QSPI: QSSL; USB FS: USB_OVRCURA" - None - - 
      P502 78 - - - - Disabled - - "AGT2: AGTOA2; ICU: IRQ12; QSPI: QIO0; USB FS: USB_OVRCURB" - None - - 
      P503 79 - - - - Disabled - - "AGT2: AGTOB2; GPT_POEGC: GTETRGC; QSPI: QIO1; USB FS: USB_EXICEN" - None - - 
      P504 80 - - - - Disabled - - "AGT3: AGTOA3; GPT_POEGD: GTETRGD; QSPI: QIO2; USB FS: USB_ID" - None - - 
      P505 81 - - - - Disabled - - "AGT3: AGTOB3; ICU: IRQ14; QSPI: QIO3" - None - - 
      P600 67 - - - - Disabled - - "AGT3: AGTIO3; CAC: CACREF; CGC: CLKOUT; GPT6: GTIOC6B; SCI9: SCK9" - None - - 
      P601 66 - - - - Disabled - - "AGT3: AGTEE3; GPT6: GTIOC6A; SCI9: RXD9" - None - - 
      P602 65 - - - - Disabled - - "AGT3: AGTO3; GPT7: GTIOC7B; SCI9: TXD9" - None - - 
      P608 59 - - - - Disabled - - "GPT4: GTIOC4B" - None - - 
      P609 60 - - - - Disabled - - "AGT5: AGTO5; GPT5: GTIOC5A" - None - - 
      P610 61 - - - - Disabled - - "AGT4: AGTO4; GPT5: GTIOC5B" - None - - 
      P708 16 - - - - Disabled - - "CAC: CACREF; ICU: IRQ11; SCI1: RXD1; SPI1: SSLB3" - None - - 
      RES 38 SYSTEM_RES - - - - - - - - IO "Read only" - 
      USB_DM 27 SYSTEM_USB_DM - - - - - - - - IO "Read only" - 
      USB_DP 28 SYSTEM_USB_DP - - - - - - - - IO "Read only" - 
      VBATT 8 SYSTEM_VBATT - - - - - - - - IO "Read only" - 
      VCC 15 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC 46 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC 62 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC 82 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC_USB 29 SYSTEM_VCC_USB - - - - - - - - IO "Read only" - 
      VCL 64 SYSTEM_VCL - - - - - - - - IO "Read only" - 
      VCL0 9 SYSTEM_VCL0 - - - - - - - - IO "Read only" - 
      VREFH 87 SYSTEM_VREFH - - - - - - - - IO "Read only" - 
      VREFH0 91 SYSTEM_VREFH0 - - - - - - - - IO "Read only" - 
      VREFL 86 SYSTEM_VREFL - - - - - - - - IO "Read only" - 
      VREFL0 90 SYSTEM_VREFL0 - - - - - - - - IO "Read only" - 
      VSS 12 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS 45 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS 63 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS 83 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS_USB 26 SYSTEM_VSS_USB - - - - - - - - IO "Read only" - 
      XCIN 10 CGC_XCIN - - - - - - - - IO "Read only" - 
      XCOUT 11 CGC_XCOUT - - - - - - - - IO "Read only" - 
    R7FA6E10F2CFP.pincfg -> g_bsp_pin_cfg
      AVCC0 88 SYSTEM_AVCC0 - - - - - - - - IO "Read only" - 
      AVSS0 89 SYSTEM_AVSS0 - - - - - - - - IO "Read only" - 
      P000 100 - ARDUINO_A0 - - Disabled - - "ADC0: AN000; ICU: IRQ6-DS" - None - - 
      P001 99 - ARDUINO_A1 - - Disabled - - "ADC0: AN001; ICU: IRQ7-DS" - None - - 
      P002 98 - ARDUINO_A2 - - Disabled - - "ADC0: AN002; ICU: IRQ8-DS" - None - - 
      P003 97 - ARDUINO_A3 - - Disabled - - "ADC0: AN003" - None - - 
      P004 96 - ARDUINO_A4 - - Disabled - - "ADC0: AN004; ICU: IRQ9-DS" - None - - 
      P005 95 - - - - Disabled - - "ADC0: AN005; ICU: IRQ10-DS" - None - - 
      P006 94 - - - - Disabled - - "ADC0: AN006; ICU: IRQ11-DS" - None - - 
      P007 93 - - - - Disabled - - "ADC0: AN007" - None - - 
      P008 92 - ARDUINO_A5 - - Disabled - - "ADC0: AN008; ICU: IRQ12-DS" - None - - 
      P014 85 - PMOD1_RESET - - Disabled - - "ADC0: AN012; DAC120: DA0" - None - - 
      P015 84 - PMOD1_INT - - Disabled - - "ADC0: AN013; ICU: IRQ13" - None - - 
      P100 75 - ARDUINO_D12_MISO_PMOD1_MISO - - Disabled - - "AGT0: AGTIO0; GPT5: GTIOC5B; GPT_POEGA: GTETRGA; ICU: IRQ2; QSPI: QSPCLK; SCI0: RXD0; SCI1: SCK1; SPI1: MISO1" - None - - 
      P101 74 - ARDUINO_D11_MOSI_PMOD1_MOSI - - Disabled - - "AGT0: AGTEE0; GPT5: GTIOC5A; GPT_POEGB: GTETRGB; ICU: IRQ1; QSPI: QIO1; SCI0: TXD0; SCI1: CTS_RTS1; SPI1: MOSI1" - None - - 
      P102 73 - ARDUINO_D13_CLK_PMOD1_CLK - - Disabled - - "ADC0: ADTRG0; AGT0: AGTO0; CAN0: CRX0; GPT2: GTIOC2B; QSPI: QIO0; SCI0: SCK0; SPI1: RSPCK1" - None - - 
      P103 72 - ARDUINO_D10_SS_PMOD1_SS - - Disabled - - "AGT2: AGTIO2; CAN0: CTX0; GPT2: GTIOC2A; QSPI: QIO3; SCI0: CTS_RTS0; SPI1: SSLB0" - None - - 
      P104 71 - ARDUINO_D3 - - Disabled - - "AGT2: AGTEE2; GPT1: GTIOC1B; GPT_POEGB: GTETRGB; ICU: IRQ1; QSPI: QIO2; SPI1: SSLB1" - None - - 
      P105 70 - PMOD1_GPIO_SSLA2 - - Disabled - - "AGT2: AGTO2; GPT1: GTIOC1A; GPT_POEGA: GTETRGA; ICU: IRQ0; SPI1: SSLB2" - None - - 
      P106 69 - PMOD1_GPIO_SSLA3 - - Disabled - - "AGT0: AGTOB0; SPI1: SSLB3" - None - - 
      P107 68 - ARDUINO_D4 - - Disabled - - "AGT0: AGTOA0" - None - - 
      P108 51 JTAG/SWD_TMS TMS L - "Peripheral mode" - - "AGT3: AGTOA3; JTAG/SWD: SWDIO; JTAG/SWD: TMS; SCI9: CTS_RTS9; SPI0: SSLA0" - IO - - 
      P109 52 JTAG/SWD_TDO TDO L - "Peripheral mode" - - "AGT3: AGTOB3; CGC: CLKOUT; GPT1: GTIOC1A; JTAG/SWD: TDO; JTAG/SWD: TRACESWO; SCI9: TXD9; SPI0: MOSI0" - IO - - 
      P110 53 JTAG/SWD_TDI TDI L None "Peripheral mode" - - "AGT3: AGTEE3; GPT1: GTIOC1B; ICU: IRQ3; JTAG/SWD: TDI; SCI2: CTS_RTS2; SCI9: RXD9; SPI0: MISO0" - IO - - 
      P111 54 - PMOD2_CLK9 - - Disabled - - "AGT5: AGTOA5; ICU: IRQ4; SCI2: SCK2; SCI9: SCK9; SPI0: RSPCK0" - None - - 
      P112 55 - PMOD2_RESET - - Disabled - - "AGT5: AGTOB5; QSPI: QSSL; SCI1: SCK1; SCI2: TXD2; SPI0: SSLA0; SSIE0: SSISCK0" - None - - 
      P113 56 - ARDUINO_D7 - - Disabled - - "AGT5: AGTEE5; GPT2: GTIOC2A; SCI2: RXD2; SSIE0: SSIWS0" - None - - 
      P114 57 - - - - Disabled - - "AGT5: AGTIO5; GPT2: GTIOC2B; SCI9: CTS9; SSIE0: SSIRXD0" - None - - 
      P115 58 - - - - Disabled - - "GPT4: GTIOC4A; SSIE0: SSITXD0" - None - - 
      P200 40 - - - - Disabled - - "ICU: NMI" - None - - 
      P201 39 - - - - Disabled - - "SYSTEM: MD" - None - - 
      P205 32 - SW1 - - Disabled - - "AGT1: AGTO1; CGC: CLKOUT; ETHER_RMII: ET0_WOL; GPT4: GTIOC4A; ICU: IRQ1-DS; IIC1: SCL1; SCI4: TXD4; SCI9: CTS_RTS9; SDHI0: SD0DAT3; SPI0: SSLA0; USB FS: USB_OVRCURA_A-DS" - None - - 
      P206 31 - - - - Disabled - - "ETHER_RMII: ET0_LINKSTA; ICU: IRQ0-DS; IIC1: SDA1; SCI4: RXD4; SCI9: CTS9; SDHI0: SD0DAT2; SPI0: SSLA1; SSIE0: SSIDATA0; USB FS: USB_VBUSEN" - None - - 
      P207 30 - - - - Disabled - - "QSPI: QSSL; SCI4: TXD4; SPI0: SSLA2" - None - - 
      P208 37 - - - - Disabled - - "ETHER_RMII: ET0_LINKSTA; QSPI: QIO3; SDHI0: SD0DAT0; TRACE: TRDATA3" - None - - 
      P209 36 - - - - Disabled - - "AGT5: AGTEE5; ETHER_RMII: ET0_EXOUT; QSPI: QIO2; SDHI0: SD0WP; TRACE: TRDATA2" - None - - 
      P210 35 - - - - Disabled - - "AGT5: AGTOB5; ETHER_RMII: ET0_WOL; QSPI: QIO1; SDHI0: SD0CD; TRACE: TRDATA1" - None - - 
      P211 34 - - - - Disabled - - "AGT5: AGTOA5; ETHER_RMII: ET0_MDIO; QSPI: QIO0; SDHI0: SD0CMD; TRACE: TRDATA0" - None - - 
      P212 14 - - - - Disabled - - "AGT1: AGTEE1; CGC: EXTAL; GPT_POEGD: GTETRGD; ICU: IRQ3; SCI1: RXD1" - None - - 
      P213 13 - - - - Disabled - - "AGT2: AGTEE2; CGC: XTAL; GPT_POEGC: GTETRGC; ICU: IRQ2; SCI1: TXD1" - None - - 
      P214 33 - - - - Disabled - - "AGT5: AGTO5; ETHER_RMII: ET0_MDC; QSPI: QSPCLK; SDHI0: SD0CLK; TRACE: TRCLK" - None - - 
      P300 50 JTAG/SWD_TCK TCK L - "Peripheral mode" - - "JTAG/SWD: SWCLK; JTAG/SWD: TCK; SPI0: SSLA1" - IO - - 
      P301 49 - PMOD2_CTS9 - - Disabled - - "AGT0: AGTIO0; GPT4: GTIOC4B; ICU: IRQ6; SCI2: RXD2; SCI9: CTS_RTS9; SPI0: SSLA2" - None - - 
      P302 48 - ARDUINO_D9 - - Disabled - - "GPT4: GTIOC4A; ICU: IRQ5; SCI2: TXD2; SPI0: SSLA3" - None - - 
      P303 47 - PMOD2_GPIO3 - - Disabled - - "GPT7: GTIOC7B; SCI9: CTS9" - None - - 
      P304 44 - PMOD2_IRQ9 - - Disabled - - "AGT2: AGTEE2; GPT7: GTIOC7A; ICU: IRQ9" - None - - 
      P305 43 - - - - Disabled - - "AGT2: AGTOB2; ICU: IRQ8; QSPI: QSPCLK" - None - - 
      P306 42 - - - - Disabled - - "AGT2: AGTOA2; QSPI: QSSL" - None - - 
      P307 41 - - - - Disabled - - "AGT4: AGTEE4; QSPI: QIO0" - None - - 
      P400 1 - ARDUINO_SCL - - Disabled - - "AGT1: AGTIO1; ETHER_RMII: ET0_WOL; GPT6: GTIOC6A; ICU: IRQ0; IIC0: SCL0; SCI4: SCK4; SSIE0: AUDIO_CLK" - None - - 
      P401 2 - ARDUINO_SDA - - Disabled - - "CAN0: CTX0; ETHER_RMII: ET0_MDC; GPT6: GTIOC6B; GPT_POEGA: GTETRGA; ICU: IRQ5-DS; IIC0: SDA0; SCI4: CTS_RTS4" - None - - 
      P402 3 - ARDUINO_D8 - - Disabled - - "AGT0: AGTIO0; AGT1: AGTIO1; AGT2: AGTIO2; AGT3: AGTIO3; CAC: CACREF; CAN0: CRX0; ETHER_RMII: ET0_MDIO; ICU: IRQ4-DS; RTC: RTCIC0; SCI4: CTS4; SSIE0: AUDIO_CLK" - None - - 
      P403 4 - - - - Disabled - - "AGT0: AGTIO0; AGT1: AGTIO1; AGT2: AGTIO2; AGT3: AGTIO3; ETHER_RMII: ET0_LINKSTA; ICU: IRQ14-DS; RTC: RTCIC1; SSIE0: SSISCK0" - None - - 
      P404 5 - - - - Disabled - - "AGT0: AGTIO0; AGT1: AGTIO1; AGT2: AGTIO2; AGT3: AGTIO3; ETHER_RMII: ET0_EXOUT; ICU: IRQ15-DS; RTC: RTCIC2; SSIE0: SSIWS0" - None - - 
      P405 6 - - - - Disabled - - "ETHER_RMII: RMII0_TXD_EN; GPT1: GTIOC1A; SSIE0: SSITXD0" - None - - 
      P406 7 - - - - Disabled - - "AGT5: AGTO5; ETHER_RMII: RMII0_TXD1; GPT1: GTIOC1B; SSIE0: SSIRXD0" - None - - 
      P407 25 - LED2 - - Disabled - - "ADC0: ADTRG0; AGT0: AGTIO0; ETHER_RMII: ET0_EXOUT; GPT6: GTIOC6A; IIC0: SDA0; RTC: RTCOUT; SCI4: CTS_RTS4; SPI0: SSLA3; USB FS: USB_VBUS" - None - - 
      P408 24 - LED1 - - Disabled - - "AGT2: AGTOB2; ETHER_RMII: RMII0_CRS_DV; GPT6: GTIOC6B; ICU: IRQ7; IIC0: SCL0; SCI3: RXD3; SCI4: CTS4; USB FS: USB_ID" - None - - 
      P409 23 - ARDUINO_D2 - - Disabled - - "AGT2: AGTOA2; ETHER_RMII: RMII0_RX_ER; ICU: IRQ6; SCI3: TXD3; USB FS: USB_EXICEN" - None - - 
      P410 22 - PMOD2_GPIO2 - - Disabled - - "AGT1: AGTOB1; ETHER_RMII: RMII0_RXD1; ICU: IRQ5; SCI0: RXD0; SCI3: SCK3; SDHI0: SD0DAT1; SPI1: MISO1" - None - - 
      P411 21 - - - - Disabled - - "AGT1: AGTOA1; ETHER_RMII: RMII0_RXD0; ICU: IRQ4; SCI0: TXD0; SCI3: CTS_RTS3; SDHI0: SD0DAT0; SPI1: MOSI1" - None - - 
      P412 20 - - - - Disabled - - "AGT1: AGTEE1; ETHER_RMII: REF50CK0; SCI0: SCK0; SCI3: CTS3; SDHI0: SD0CMD; SPI1: RSPCK1" - None - - 
      P413 19 - - - - Disabled - - "AGT3: AGTEE3; ETHER_RMII: RMII0_TXD0; SCI0: CTS_RTS0; SDHI0: SD0CLK; SPI1: SSLB0" - None - - 
      P414 18 - - - - Disabled - - "AGT5: AGTIO5; ETHER_RMII: RMII0_TXD1; ICU: IRQ9; SCI0: CTS0; SDHI0: SD0WP; SPI1: SSLB1" - None - - 
      P415 17 - - - - Disabled - - "AGT4: AGTIO4; ETHER_RMII: RMII0_TXD_EN; ICU: IRQ8; SDHI0: SD0CD; SPI1: SSLB2; USB FS: USB_VBUSEN" - None - - 
      P500 76 - ARDUINO_D6 - - Disabled - - "AGT0: AGTOA0; CAC: CACREF; QSPI: QSPCLK; USB FS: USB_VBUSEN" - None - - 
      P501 77 - - - - Disabled - - "AGT0: AGTOB0; ICU: IRQ11; QSPI: QSSL; USB FS: USB_OVRCURA" - None - - 
      P502 78 - - - - Disabled - - "AGT2: AGTOA2; ICU: IRQ12; QSPI: QIO0; USB FS: USB_OVRCURB" - None - - 
      P503 79 - - - - Disabled - - "AGT2: AGTOB2; GPT_POEGC: GTETRGC; QSPI: QIO1; USB FS: USB_EXICEN" - None - - 
      P504 80 - - - - Disabled - - "AGT3: AGTOA3; GPT_POEGD: GTETRGD; QSPI: QIO2; USB FS: USB_ID" - None - - 
      P505 81 - - - - Disabled - - "AGT3: AGTOB3; ICU: IRQ14; QSPI: QIO3" - None - - 
      P600 67 - - - - Disabled - - "AGT3: AGTIO3; CAC: CACREF; CGC: CLKOUT; GPT6: GTIOC6B; SCI9: SCK9" - None - - 
      P601 66 - - - - Disabled - - "AGT3: AGTEE3; GPT6: GTIOC6A; SCI9: RXD9" - None - - 
      P602 65 - - - - Disabled - - "AGT3: AGTO3; GPT7: GTIOC7B; SCI9: TXD9" - None - - 
      P608 59 - - - - Disabled - - "GPT4: GTIOC4B" - None - - 
      P609 60 - - - - Disabled - - "AGT5: AGTO5; GPT5: GTIOC5A" - None - - 
      P610 61 - - - - Disabled - - "AGT4: AGTO4; GPT5: GTIOC5B" - None - - 
      P708 16 - - - - Disabled - - "CAC: CACREF; ICU: IRQ11; SCI1: RXD1; SPI1: SSLB3" - None - - 
      RES 38 SYSTEM_RES - - - - - - - - IO "Read only" - 
      USB_DM 27 SYSTEM_USB_DM - - - - - - - - IO "Read only" - 
      USB_DP 28 SYSTEM_USB_DP - - - - - - - - IO "Read only" - 
      VBATT 8 SYSTEM_VBATT - - - - - - - - IO "Read only" - 
      VCC 15 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC 46 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC 62 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC 82 SYSTEM_VCC - - - - - - - - IO "Read only" - 
      VCC_USB 29 SYSTEM_VCC_USB - - - - - - - - IO "Read only" - 
      VCL 64 SYSTEM_VCL - - - - - - - - IO "Read only" - 
      VCL0 9 SYSTEM_VCL0 - - - - - - - - IO "Read only" - 
      VREFH 87 SYSTEM_VREFH - - - - - - - - IO "Read only" - 
      VREFH0 91 SYSTEM_VREFH0 - - - - - - - - IO "Read only" - 
      VREFL 86 SYSTEM_VREFL - - - - - - - - IO "Read only" - 
      VREFL0 90 SYSTEM_VREFL0 - - - - - - - - IO "Read only" - 
      VSS 12 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS 45 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS 63 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS 83 SYSTEM_VSS - - - - - - - - IO "Read only" - 
      VSS_USB 26 SYSTEM_VSS_USB - - - - - - - - IO "Read only" - 
      XCIN 10 CGC_XCIN - - - - - - - - IO "Read only" - 
      XCOUT 11 CGC_XCOUT - - - - - - - - IO "Read only" - 
    
  User Events
    
  User Event Links
    
  Module "MCUboot"
    General: Custom mcuboot_config.h: 
    Signing and Encryption Options: Signature Type: ECDSA P-256
    General: Upgrade Mode: Overwrite Only
    General: Validate Primary Image: Enabled
    General: Downgrade Prevention (Overwrite Only): Disabled
    General: Number of Images Per Application: 1
    General: Watchdog Feed: 
    Flash Layout: Bootloader Flash Area Size (Bytes): 0x20000
    Flash Layout: Image 1 Header Size (Bytes): 0x200
    Flash Layout: Image 1 Flash Area Size (Bytes): 0x20000
    Flash Layout: Scratch Flash Area Size (Bytes): 0x0
    General: Measured Boot: Disabled
    General: Data Sharing: Disabled
    Data Sharing: Maximum Measured Boot Record Size (Bytes): 0x64
    Data Sharing: Shared Data Size (Bytes): 0x380
    Data Sharing: Shared Data Address: 0x20000000
    Flash Layout: TrustZone: Non-Secure Callable Region Size (Bytes): 0x0
    Flash Layout: TrustZone: Non-Secure Flash Area Size (Bytes) (TrustZone Non-Secure): 0x0
    Flash Layout: TrustZone: Non-Secure Callable RAM Region Size (Bytes): 0x0
    Flash Layout: TrustZone: Non-Secure RAM Region Size (Bytes) (TrustZone Non-Secure): 0x0
    Flash Layout: TrustZone: Image 2 Header Size (Bytes): 0x80
    Signing and Encryption Options: Boot Record: 
    Signing and Encryption Options: TrustZone: Boot Record (Image 2): 
    Signing and Encryption Options: Custom:  --confirm
    Signing and Encryption Options: TrustZone: Custom (Image 2):  --confirm
    Signing and Encryption Options: Python: python
    Signing and Encryption Options: Encryption Scheme: Encryption Disabled
    
  Module "MCUboot Port for RA (rm_mcuboot_port)"
  Module "MCUboot logging"
    Debugging: Log Level: Off
    
  Module "MbedTLS (Crypto Only)"
    Hardware Acceleration: TRNG: Enabled
    Hardware Acceleration: Key Format: AES: Plaintext Only
    Hardware Acceleration: Key Format: ECC: Plaintext Only
    Hardware Acceleration: Key Format: RSA: Plaintext Only
    Hardware Acceleration: Hash: SHA256/224: Use Software
    Hardware Acceleration: Cipher: AES: Use Software
    Hardware Acceleration: Public Key Cryptography (PKC): ECC: Use Software
    Hardware Acceleration: Public Key Cryptography (PKC): ECDSA : Use Software
    Hardware Acceleration: Public Key Cryptography (PKC): ECDH : Use Software
    Hardware Acceleration: Public Key Cryptography (PKC): RSA: Use Software
    Hardware Acceleration: Public Key Cryptography (PKC): RSA 3072 Verify: Disabled
    Hardware Acceleration: Public Key Cryptography (PKC): RSA 4096 Verify: Disabled
    Hardware Acceleration: Crypto Engine Initialization: Enabled
    Platform: MBEDTLS_HAVE_ASM: Undefine
    Platform: MBEDTLS_NO_UDBL_DIVISION: Undefine
    Platform: MBEDTLS_NO_64BIT_MULTIPLICATION: Undefine
    Platform: MBEDTLS_HAVE_SSE2: Undefine
    Platform: MBEDTLS_HAVE_TIME: Undefine
    Platform: MBEDTLS_HAVE_TIME_DATE: Undefine
    Platform: MBEDTLS_PLATFORM_MEMORY: Define
    Platform: MBEDTLS_PLATFORM_NO_STD_FUNCTIONS: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_SETBUF_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_EXIT_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_TIME_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_FPRINTF_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_PRINTF_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_SNPRINTF_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_VSNPRINTF_ALT: Undefine
    Platform: Alternate: MBEDTLS_PLATFORM_NV_SEED_ALT: Undefine
    General: MBEDTLS_PSA_CRYPTO_DRIVERS: Undefine
    General: MBEDTLS_DEPRECATED_WARNING: Undefine
    General: MBEDTLS_DEPRECATED_REMOVED: Define
    Platform: MBEDTLS_TIMING_ALT: Undefine
    Cipher: Alternate: MBEDTLS_ARIA_ALT: Undefine
    Cipher: Alternate: MBEDTLS_CAMELLIA_ALT: Undefine
    Cipher: Alternate: MBEDTLS_CCM_ALT: Undefine
    Cipher: Alternate: MBEDTLS_CHACHA20_ALT: Undefine
    Cipher: Alternate: MBEDTLS_CHACHAPOLY_ALT: Undefine
    Cipher: Alternate: MBEDTLS_CMAC_ALT: Define
    Cipher: Alternate: MBEDTLS_DES_ALT: Undefine
    Public Key Cryptography (PKC): DHM: Alternate: MBEDTLS_DHM_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECJPAKE_ALT: Undefine
    Cipher: Alternate: MBEDTLS_GCM_ALT: Undefine
    Cipher: Alternate: MBEDTLS_NIST_KW_ALT: Undefine
    Hash: Alternate: MBEDTLS_MD5_ALT: Undefine
    Message Authentication Code (MAC): Alternate: MBEDTLS_POLY1305_ALT: Undefine
    Hash: Alternate: MBEDTLS_RIPEMD160_ALT: Undefine
    Hash: Alternate: MBEDTLS_SHA1_ALT: Undefine
    Hash: Alternate: MBEDTLS_SHA512_ALT: Undefine
    Hash: Alternate: MBEDTLS_MD5_PROCESS_ALT: Undefine
    Hash: Alternate: MBEDTLS_RIPEMD160_PROCESS_ALT: Undefine
    Hash: Alternate: MBEDTLS_SHA1_PROCESS_ALT: Undefine
    Hash: Alternate: MBEDTLS_SHA512_PROCESS_ALT: Undefine
    Cipher: Alternate: MBEDTLS_DES_SETKEY_ALT: Undefine
    Cipher: Alternate: MBEDTLS_DES_CRYPT_ECB_ALT: Undefine
    Cipher: Alternate: MBEDTLS_DES3_CRYPT_ECB_ALT: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECDH_GEN_PUBLIC_ALT: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECDH_COMPUTE_SHARED_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECDSA_GENKEY_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_INTERNAL_ALT: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_NO_FALLBACK: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_RANDOMIZE_JAC_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_ADD_MIXED_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_DOUBLE_JAC_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_NORMALIZE_JAC_MANY_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_NORMALIZE_JAC_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_DOUBLE_ADD_MXZ_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_RANDOMIZE_MXZ_ALT: Undefine
    Public Key Cryptography (PKC): ECC: Alternate: MBEDTLS_ECP_NORMALIZE_MXZ_ALT: Undefine
    Cipher: AES: MBEDTLS_AES_ROM_TABLES: Undefine
    Cipher: AES: MBEDTLS_AES_FEWER_TABLES: Undefine
    Cipher: MBEDTLS_CAMELLIA_SMALL_MEMORY: Undefine
    General: MBEDTLS_CHECK_RETURN_WARNING: Undefine
    Cipher: MBEDTLS_CIPHER_MODE_CBC: Define
    Cipher: MBEDTLS_CIPHER_MODE_CFB: Define
    Cipher: MBEDTLS_CIPHER_MODE_CTR: Define
    Cipher: MBEDTLS_CIPHER_MODE_OFB: Undefine
    Cipher: MBEDTLS_CIPHER_MODE_XTS: Undefine
    Cipher: MBEDTLS_CIPHER_NULL_CIPHER: Undefine
    Cipher: MBEDTLS_CIPHER_PADDING_PKCS7: Define
    Cipher: MBEDTLS_CIPHER_PADDING_ONE_AND_ZEROS: Define
    Cipher: MBEDTLS_CIPHER_PADDING_ZEROS_AND_LEN: Define
    Cipher: MBEDTLS_CIPHER_PADDING_ZEROS: Define
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP192R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP224R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP256R1_ENABLED: Define
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP384R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP521R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP192K1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP224K1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_SECP256K1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_BP256R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_BP384R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_BP512R1_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_CURVE25519_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: Curves: MBEDTLS_ECP_DP_CURVE448_ENABLED: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_NIST_OPTIM: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_RESTARTABLE: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECDSA_DETERMINISTIC: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_PK_PARSE_EC_EXTENDED: Undefine
    General: MBEDTLS_ERROR_STRERROR_DUMMY: Define
    Public Key Cryptography (PKC): MBEDTLS_GENPRIME: Define
    Storage: MBEDTLS_FS_IO: Undefine
    RNG: MBEDTLS_NO_DEFAULT_ENTROPY_SOURCES: Undefine
    Platform: MBEDTLS_NO_PLATFORM_ENTROPY: Define
    RNG: MBEDTLS_ENTROPY_FORCE_SHA256: Undefine
    RNG: MBEDTLS_ENTROPY_NV_SEED: Undefine
    Key Configuration: MBEDTLS_PSA_CRYPTO_KEY_ID_ENCODES_OWNER: Undefine
    General: MBEDTLS_MEMORY_DEBUG: Undefine
    General: MBEDTLS_MEMORY_BACKTRACE: Undefine
    Public Key Cryptography (PKC): RSA: MBEDTLS_PK_RSA_ALT_SUPPORT: Undefine
    Public Key Cryptography (PKC): MBEDTLS_PKCS1_V15: Define
    Public Key Cryptography (PKC): MBEDTLS_PKCS1_V21: Define
    Key Configuration: MBEDTLS_PSA_CRYPTO_BUILTIN_KEYS: Undefine
    Key Configuration: PSA_CRYPTO_DRIVER_TFM_BUILTIN_KEY_LOADER: Undefine
    General: MBEDTLS_PSA_CRYPTO_CLIENT: Undefine
    RNG: MBEDTLS_PSA_CRYPTO_EXTERNAL_RNG: Undefine
    General: MBEDTLS_PSA_CRYPTO_SPM: Undefine
    RNG: MBEDTLS_PSA_INJECT_ENTROPY: Undefine
    Public Key Cryptography (PKC): RSA: MBEDTLS_RSA_NO_CRT: Define
    General: MBEDTLS_SELF_TEST: Undefine
    Hash: MBEDTLS_SHA256_SMALLER: Undefine
    Hash: MBEDTLS_SHA512_SMALLER: Undefine
    General: MBEDTLS_THREADING_ALT: Undefine
    General: MBEDTLS_THREADING_PTHREAD: Undefine
    General: MBEDTLS_USE_PSA_CRYPTO: Undefine
    General: MBEDTLS_VERSION_FEATURES: Define
    Cipher: MBEDTLS_AES_C: Define
    Public Key Cryptography (PKC): MBEDTLS_ASN1_PARSE_C: Define
    Public Key Cryptography (PKC): MBEDTLS_ASN1_WRITE_C: Define
    Public Key Cryptography (PKC): MBEDTLS_BASE64_C: Define
    Public Key Cryptography (PKC): MBEDTLS_BIGNUM_C: Define
    Cipher: MBEDTLS_CAMELLIA_C: Undefine
    Cipher: MBEDTLS_ARIA_C: Undefine
    Cipher: MBEDTLS_CCM_C: Define
    Cipher: MBEDTLS_CHACHA20_C: Undefine
    Cipher: MBEDTLS_CHACHAPOLY_C: Undefine
    Cipher: MBEDTLS_CIPHER_C: Define
    Message Authentication Code (MAC): MBEDTLS_CMAC_C: Undefine
    RNG: MBEDTLS_CTR_DRBG_C: Define
    RNG: MBEDTLS_CTR_DRBG_C_ALT: Define
    Cipher: MBEDTLS_DES_C: Undefine
    Public Key Cryptography (PKC): DHM: MBEDTLS_DHM_C: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECDH_C: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECDSA_C: Define
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_C: Define
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECJPAKE_C: Undefine
    Platform: MBEDTLS_ENTROPY_C: Define
    General: MBEDTLS_ERROR_C: Define
    Cipher: MBEDTLS_GCM_C: Define
    Message Authentication Code (MAC): MBEDTLS_HKDF_C: Define
    Message Authentication Code (MAC): MBEDTLS_HMAC_DRBG_C: Undefine
    Public Key Cryptography (PKC): MBEDTLS_LMS_C: Define
    Public Key Cryptography (PKC): MBEDTLS_LMS_PRIVATE: Undefine
    Cipher: MBEDTLS_NIST_KW_C: Undefine
    Hash: MBEDTLS_MD_C: Define
    Hash: MBEDTLS_MD5_C: Define
    General: MBEDTLS_MEMORY_BUFFER_ALLOC_C: Define
    Public Key Cryptography (PKC): MBEDTLS_OID_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PEM_PARSE_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PEM_WRITE_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PK_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PK_PARSE_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PK_WRITE_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PKCS5_C: Define
    Public Key Cryptography (PKC): MBEDTLS_PKCS7_C: Undefine
    Public Key Cryptography (PKC): MBEDTLS_PKCS12_C: Define
    Platform: MBEDTLS_PLATFORM_C: Define
    Message Authentication Code (MAC): MBEDTLS_POLY1305_C: Undefine
    General: MBEDTLS_PSA_CRYPTO_C: Define
    General: MBEDTLS_PSA_CRYPTO_SE_C: Undefine
    Storage: MBEDTLS_PSA_CRYPTO_STORAGE_C: Undefine
    Storage: MBEDTLS_PSA_ITS_FILE_C: Undefine
    Hash: MBEDTLS_RIPEMD160_C: Undefine
    Public Key Cryptography (PKC): RSA: MBEDTLS_RSA_C: Undefine
    Hash: MBEDTLS_SHA1_C: Define
    Hash: MBEDTLS_SHA224_C: Define
    Hash: MBEDTLS_SHA256_C: Define
    Hash: MBEDTLS_SHA384_C: Undefine
    Hash: MBEDTLS_SHA512_C: Undefine
    General: MBEDTLS_THREADING_C: Undefine
    General: MBEDTLS_TIMING_C: Undefine
    General: MBEDTLS_VERSION_C: Define
    Public Key Cryptography (PKC): MBEDTLS_MPI_WINDOW_SIZE: Undefine
    Public Key Cryptography (PKC): MBEDTLS_MPI_WINDOW_SIZE value: 6
    Public Key Cryptography (PKC): MBEDTLS_MPI_MAX_SIZE: Undefine
    Public Key Cryptography (PKC): MBEDTLS_MPI_MAX_SIZE value: 1024
    RNG: MBEDTLS_CTR_DRBG_ENTROPY_LEN: Undefine
    RNG: MBEDTLS_CTR_DRBG_ENTROPY_LEN value: 48
    RNG: MBEDTLS_CTR_DRBG_RESEED_INTERVAL: Undefine
    RNG: MBEDTLS_CTR_DRBG_RESEED_INTERVAL value: 10000
    RNG: MBEDTLS_CTR_DRBG_MAX_INPUT: Undefine
    RNG: MBEDTLS_CTR_DRBG_MAX_INPUT value: 256
    RNG: MBEDTLS_CTR_DRBG_MAX_REQUEST: Undefine
    RNG: MBEDTLS_CTR_DRBG_MAX_REQUEST value: 1024
    RNG: MBEDTLS_CTR_DRBG_MAX_SEED_INPUT: Undefine
    RNG: MBEDTLS_CTR_DRBG_MAX_SEED_INPUT value: 384
    RNG: MBEDTLS_CTR_DRBG_USE_128_BIT_KEY: Undefine
    RNG: MBEDTLS_HMAC_DRBG_RESEED_INTERVAL: Undefine
    RNG: MBEDTLS_HMAC_DRBG_RESEED_INTERVAL value: 10000
    RNG: MBEDTLS_HMAC_DRBG_MAX_INPUT: Undefine
    RNG: MBEDTLS_HMAC_DRBG_MAX_INPUT value: 256
    RNG: MBEDTLS_HMAC_DRBG_MAX_REQUEST: Undefine
    RNG: MBEDTLS_HMAC_DRBG_MAX_REQUEST value: 1024
    RNG: MBEDTLS_HMAC_DRBG_MAX_SEED_INPUT: Undefine
    RNG: MBEDTLS_HMAC_DRBG_MAX_SEED_INPUT value: 384
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_WINDOW_SIZE: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_WINDOW_SIZE value: 6
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_FIXED_POINT_OPTIM: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECP_FIXED_POINT_OPTIM value: 1
    RNG: MBEDTLS_ENTROPY_MAX_SOURCES: Undefine
    RNG: MBEDTLS_ENTROPY_MAX_SOURCES value: 20
    RNG: MBEDTLS_ENTROPY_MAX_GATHER: Undefine
    RNG: MBEDTLS_ENTROPY_MAX_GATHER value: 128
    RNG: MBEDTLS_ENTROPY_MIN_HARDWARE: Undefine
    RNG: MBEDTLS_ENTROPY_MIN_HARDWARE value: 32
    General: MBEDTLS_MEMORY_ALIGN_MULTIPLE: Undefine
    General: MBEDTLS_MEMORY_ALIGN_MULTIPLE value: 4
    Platform: MBEDTLS_PLATFORM_STD_CALLOC: Undefine
    Platform: MBEDTLS_PLATFORM_STD_CALLOC value: calloc
    Platform: MBEDTLS_PLATFORM_STD_FREE: Undefine
    Platform: MBEDTLS_PLATFORM_STD_FREE value: free
    Platform: MBEDTLS_PLATFORM_STD_SETBUF: Undefine
    Platform: MBEDTLS_PLATFORM_STD_SETBUF value: setbuf
    Platform: MBEDTLS_PLATFORM_STD_EXIT: Undefine
    Platform: MBEDTLS_PLATFORM_STD_EXIT value: exit
    Platform: MBEDTLS_PLATFORM_STD_TIME: Undefine
    Platform: MBEDTLS_PLATFORM_STD_TIME value: time
    Platform: MBEDTLS_PLATFORM_STD_FPRINTF: Undefine
    Platform: MBEDTLS_PLATFORM_STD_FPRINTF value: fprintf
    Platform: MBEDTLS_PLATFORM_STD_PRINTF: Undefine
    Platform: MBEDTLS_PLATFORM_STD_PRINTF value: printf
    Platform: MBEDTLS_PLATFORM_STD_SNPRINTF: Undefine
    Platform: MBEDTLS_PLATFORM_STD_SNPRINTF value: snprintf
    Platform: MBEDTLS_PLATFORM_STD_EXIT_SUCCESS: Undefine
    Platform: MBEDTLS_PLATFORM_STD_EXIT_SUCCESS value: 0
    Platform: MBEDTLS_PLATFORM_STD_EXIT_FAILURE: Undefine
    Platform: MBEDTLS_PLATFORM_STD_EXIT_FAILURE value: 1
    Platform: MBEDTLS_PLATFORM_STD_NV_SEED_READ: Undefine
    Platform: MBEDTLS_PLATFORM_STD_NV_SEED_READ value: mbedtls_platform_std_nv_seed_read
    Platform: MBEDTLS_PLATFORM_STD_NV_SEED_WRITE: Undefine
    Platform: MBEDTLS_PLATFORM_STD_NV_SEED_WRITE value: mbedtls_platform_std_nv_seed_write
    Platform: MBEDTLS_PLATFORM_STD_NV_SEED_FILE: Undefine
    Platform: MBEDTLS_PLATFORM_STD_NV_SEED_FILE value: 
    Platform: MBEDTLS_PLATFORM_CALLOC_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_CALLOC_MACRO value: calloc
    Platform: MBEDTLS_PLATFORM_FREE_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_FREE_MACRO value: free
    Platform: MBEDTLS_PLATFORM_EXIT_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_EXIT_MACRO value: exit
    Platform: MBEDTLS_PLATFORM_SETBUF_MACRO: Define
    Platform: MBEDTLS_PLATFORM_SETBUF_MACRO value: dummy_setbuf
    Platform: MBEDTLS_PLATFORM_TIME_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_TIME_MACRO value: time
    Platform: MBEDTLS_PLATFORM_TIME_TYPE_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_TIME_TYPE_MACRO value: time_t
    Platform: MBEDTLS_PLATFORM_FPRINTF_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_FPRINTF_MACRO value: fprintf
    Platform: MBEDTLS_PLATFORM_PRINTF_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_PRINTF_MACRO value: printf
    Platform: MBEDTLS_PLATFORM_SNPRINTF_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_SNPRINTF_MACRO value: snprintf
    Platform: MBEDTLS_PLATFORM_VSNPRINTF_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_VSNPRINTF_MACRO value: vsnprintf
    Platform: MBEDTLS_PLATFORM_NV_SEED_READ_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_NV_SEED_READ_MACRO value: mbedtls_platform_std_nv_seed_read
    Platform: MBEDTLS_PLATFORM_NV_SEED_WRITE_MACRO: Undefine
    Platform: MBEDTLS_PLATFORM_NV_SEED_WRITE_MACRO value: mbedtls_platform_std_nv_seed_write
    General: MBEDTLS_CHECK_RETURN: Define
    General: MBEDTLS_IGNORE_RETURN: Undefine
    HMAC: MBEDTLS_PSA_HMAC_DRBG_MD_TYPE: Define
    Platform: Alternate: MBEDTLS_PLATFORM_ZEROIZE_ALT: Undefine
    Key Configuration: MBEDTLS_PSA_KEY_SLOT_COUNT: Undefine
    Key Configuration: MBEDTLS_PSA_KEY_SLOT_COUNT value: 32
    Platform: Alternate: MBEDTLS_PLATFORM_GMTIME_R_ALT: Undefine
    Public Key Cryptography (PKC): ECC: MBEDTLS_ECDH_VARIANT_EVEREST_ENABLED: Undefine
    
  Module "Mbed Crypto H/W Acceleration (rm_psa_crypto)"
  Module "SCE Compatibility Mode"
  Module "Flash (r_flash_hp)"
    Parameter Checking: Default (BSP)
    Code Flash Programming Enable: Enabled
    Data Flash Programming Enable: Disabled
    
  Module "MCUboot Example Keys (NOT FOR PRODUCTION)"
  HAL
    Instance "MCUboot"
      Instance "MCUboot Port for RA (rm_mcuboot_port)"
        Instance "MbedTLS (Crypto Only)"
          Instance "Mbed Crypto H/W Acceleration (rm_psa_crypto)"
            Instance "SCE Compatibility Mode"
        Instance "g_flash0 Flash (r_flash_hp)"
          Name: g_flash0
          Data Flash Background Operation: Disabled
          Callback: NULL
          Flash Ready Interrupt Priority: Disabled
          Flash Error Interrupt Priority: Disabled
          
      Instance "MCUboot logging"
      Instance "MCUboot Example Keys (NOT FOR PRODUCTION)"

Parents Reply Children