Hello community, I'm working on a project about Buck Converter using ISL8117.
I'm using it with Input voltage Vin = 24V. Output voltage Vout is adjustable. Vout_min = 3V. Vout_max = 21V.
The ISL8117 will be set up to track an external voltage level Vmaster. Voltage level Vmaster is the output of external DAC. Vmaster_min = 0V. Vmaster_max = 10V. A resistive divider is connected between the Vmaster and ground. The center point of the divider will be connected to the SS/TRK pin of the ISL8117. The voltage at SS/TRK pin (Vtrk) is greater than 0.6V when the master rail reaches regulation. Output voltage Vout = Vout_min = 3V, when Vtrk = 0,6V. Output voltage Vout = Vout_max = 21V, when Vtrk = 4,2V. What is the maximum voltage Vtrk at SS/TRK pin for tracking control mode ISL8117? Does value Vtrk = 4,2V is legal level for tracking control mode ISL8117?
Thank you.