ZMOD4510 could be read once only

Hello,

I have installed and compiled your OAQ_2ND_GEN example for Arduino.

Unfortunately, the sensor could only be read once, next iteration triggers error -7.

I have checked the power and it doesn't seem the source of the error.

Could you, please advise? Thanks a lot.

Best regards,

W

The output example:

Starting the Sensor!
Sensor tracking number: x000040DE4AD591C
Sensor trimming data:208381084851678425510
*********** Measurements ***********
 Rmox[0] = 54683.86 kOhm
 Rmox[1] = 857.19 kOhm
 Rmox[2] = 507.02 kOhm
 Rmox[3] = 461.33 kOhm
 Rmox[4] = 436.76 kOhm
 Rmox[5] = 420.59 kOhm
 Rmox[6] = 407.51 kOhm
 Rmox[7] = 397.12 kOhm
 O3_conc_ppb = 0.00
 Fast AQI = 0
EPA AQI = 0
Warm-Up!
Error -7during reading status register, exiting program!