VersaClock 6 incorrect clock frequency

Hi,

while transitioning from a VersaClock 5 (which was working fine) to a VersaClock 6 component we are encountering difficulties with the device configuration.

Some information about the devices integration on our board:

  • SD_OE is floating
  • Voltages are all 1.8V
  • Out1 NC
  • Out2 150MHz LVSCMOS
  • Out3 300Mhz LVDS
  • Out4 Off or 200 Mhz LVDS

The clock outputs are incorrect. e.g. the expected 150MHz comes out as 160.5 MHz!

We are using Timing Commander to generate our configuration. We do not burn the OTP, instead we configure over I2C from a microcontroller on power-up.

Register dump of the device after configuration:

0x00 -> 0xFF
0x01 -> 0xF3
0x02 -> 0xFF
0x03 -> 0x00
0x04 -> 0x00
0x05 -> 0x00
0x06 -> 0xFF
0x07 -> 0xFF
0x08 -> 0xFF
0x09 -> 0xFF
0x0A -> 0xFD
0x0B -> 0x00
0x0C -> 0x00
0x0D -> 0xB6
0x0E -> 0xB4
0x0F -> 0x92
0x10 -> 0xA8
0x11 -> 0x4C
0x12 -> 0xD1
0x13 -> 0xD0
0x14 -> 0x00
0x15 -> 0x04
0x16 -> 0x0C
0x17 -> 0x03
0x18 -> 0x30
0x19 -> 0x00
0x1A -> 0x00
0x1B -> 0x00
0x1C -> 0x1F
0x1D -> 0xFD
0x1E -> 0xF0
0x1F -> 0x80
0x20 -> 0x00
0x21 -> 0x00
0x22 -> 0x00
0x23 -> 0x00
0x24 -> 0x00
0x25 -> 0x00
0x26 -> 0x00
0x27 -> 0x00
0x28 -> 0x00
0x29 -> 0x00
0x2A -> 0x00
0x2B -> 0x00
0x2C -> 0x00
0x2D -> 0x00
0x2E -> 0x00
0x2F -> 0x00
0x30 -> 0x00
0x31 -> 0x81
0x32 -> 0x02
0x33 -> 0x00
0x34 -> 0x00
0x35 -> 0x00
0x36 -> 0x00
0x37 -> 0x00
0x38 -> 0x00
0x39 -> 0x00
0x3A -> 0x00
0x3B -> 0x00
0x3C -> 0x00
0x3D -> 0x00
0x3E -> 0x80
0x3F -> 0x20
0x40 -> 0x00
0x41 -> 0x81
0x42 -> 0x01
0x43 -> 0x00
0x44 -> 0x00
0x45 -> 0x00
0x46 -> 0x00
0x47 -> 0x00
0x48 -> 0x00
0x49 -> 0x00
0x4A -> 0x00
0x4B -> 0x00
0x4C -> 0x00
0x4D -> 0x00
0x4E -> 0x40
0x4F -> 0x10
0x50 -> 0x00
0x51 -> 0x81
0x52 -> 0x01
0x53 -> 0x80
0x54 -> 0x00
0x55 -> 0x00
0x56 -> 0x00
0x57 -> 0x00
0x58 -> 0x00
0x59 -> 0x00
0x5A -> 0x00
0x5B -> 0x00
0x5C -> 0x00
0x5D -> 0x00
0x5E -> 0x60
0x5F -> 0x18
0x60 -> 0x63
0x61 -> 0x04
0x62 -> 0x23
0x63 -> 0x05
0x64 -> 0x63
0x65 -> 0x05
0x66 -> 0x63
0x67 -> 0x05
0x68 -> 0xBC
0x69 -> 0x3C

Any hints what we could be missing? Any special requirements concerning the programming sequence for VC6 compared to VC5?

Parents Reply Children
No Data