Hi all,We are redesigning project right now we need alternate for 5P49V5933B000LTGI this component. I am kindly requesting you to share the details with unit price, lead time, ROHS status, and reference design
Hello Sakthi,
First of all this part is not recommended for new designs instead we suggest the 5P49V6975 - VersaClock® 6E Programmable Clock Generator with Integrated Crystal
Part number: 5P49V6975A000LTGI Go to our product page and go down the the part number there you can click on it and either findout stock, order samples, etc.
RoHS attached.
For the part you have called out there is an Evaluation Kit available: EVKVC5-5933
LTG24_ASECL_PdCu_Crystal_Class_6_MCD.pdf
Doesn't every dealer have 5P49V5933B000LTGI in stock?
can you suggest Clock generator with PCIe gen4 protocol with I2C interface and with input output ratio of 1:2 or 1:1
Sakthi,
See if this might work for your application
9SQ445 ( 1 differential input 6 outputs, 3 selectable SMBus addresses)
Not always.