DA14683: Restoring the missing CoreSight components

Currently I can not load my program into the FLASH or RAM memory for one of the DA14683 MCUs used.
After investigating the problem, I found that the J-Link debug probe can not find the CoreSight components in the ROM table.

Following CoreSight components are missing:
-> SCS (System Control Space)
-> DWT (Data Watchpoint and Trace)
-> FPB (Flash Patch and Breakpoint)

Is there a way to restore or find the missing CoreSight components?

Terminal output connecting the MCU with the J-Link debug probe using JLinkeExe:
--------------------------------------------------------------------------------------------------------------

SEGGER J-Link Commander V7.56b (Compiled Oct 18 2021 16:35:20)
DLL version V7.56b, compiled Oct 18 2021 16:35:03

Connecting to J-Link via USB...O.K.
Firmware: J-Link V9 compiled May 7 2021 16:26:12
Hardware version: V9.60
S/N: xxxxxxxx
License(s): RDI, GDB, FlashDL, FlashBP, JFlash
VTref=1.819V


Type "connect" to establish a target connection, '?' for help
J-Link>con
Please specify device / core. <Default>: CORTEX-M4
Type '?' for selection dialog
Device>CORTEX-M0
Please specify target interface:
J) JTAG (Default)
S) SWD
T) cJTAG
TIF>S
Specify target interface speed [kHz]. <Default>: 4000 kHz
Speed>
Device "CORTEX-M0" selected.


Connecting to target via SWD
Found SW-DP with ID 0x0BB11477
DPIDR: 0x0BB11477
Scanning AP map to find all available APs
AP[1]: Stopped AP scan as end of AP map has been reached
AP[0]: AHB-AP (IDR: 0x04770021)
Iterating through AP map to find AHB-AP to use
AP[0]: Core found
AP[0]: AHB-AP ROM base: 0xE00FF000
CPUID register: 0x410CC200. Implementer code: 0x41 (ARM)
Found Cortex-M0 r0p0, Little endian.
FPUnit: 0 code (BP) slots and 0 literal slots
CoreSight components:
ROMTbl[0] @ E00FF000
Cortex-M0 identified.
J-Link>

For comparison the terminal output of a working DA14683 MCU.
-------------------------------------------------------------------------------------

SEGGER J-Link Commander V7.56b (Compiled Oct 18 2021 16:35:20)
DLL version V7.56b, compiled Oct 18 2021 16:35:03

Connecting to J-Link via USB...O.K.
Firmware: J-Link V9 compiled May 7 2021 16:26:12
Hardware version: V9.60
S/N: xxxxxxxx
License(s): RDI, GDB, FlashDL, FlashBP, JFlash
VTref=1.828V


Type "connect" to establish a target connection, '?' for help
J-Link>con
Please specify device / core. <Default>: CORTEX-M4
Type '?' for selection dialog
Device>CORTEX-M0
Please specify target interface:
J) JTAG (Default)
S) SWD
T) cJTAG
TIF>S
Specify target interface speed [kHz]. <Default>: 4000 kHz
Speed>
Device "CORTEX-M0" selected.


Connecting to target via SWD
Found SW-DP with ID 0x0BB11477
DPIDR: 0x0BB11477
Scanning AP map to find all available APs
AP[1]: Stopped AP scan as end of AP map has been reached
AP[0]: AHB-AP (IDR: 0x04770021)
Iterating through AP map to find AHB-AP to use
AP[0]: Core found
AP[0]: AHB-AP ROM base: 0xE00FF000
CPUID register: 0x410CC200. Implementer code: 0x41 (ARM)
Found Cortex-M0 r0p0, Little endian.
FPUnit: 4 code (BP) slots and 0 literal slots
CoreSight components:
ROMTbl[0] @ E00FF000
[0][0]: E000E000 CID B105E00D PID 000BB008 SCS
[0][1]: E0001000 CID B105E00D PID 000BB00A DWT
[0][2]: E0002000 CID B105E00D PID 000BB00B FPB
Cortex-M0 identified.
J-Link>