DA16200 abnormal DPM

Hi,

I've been using DA16200 Mod and usings its AT command as an interface with the HOST MCU.

When the DA16200 MOD goes to DPM and when the Wi-Fi is disconnected, what we are expecting is the default configuration like

"""

60, // 1st Wakeup

60, // 2nd Wakeup : 0xdeadbeaf is no wakeup

60, // 3rd Wakeup : 0xdeadbeaf is no wakeup

60 * 30, // 4th Wakeup : 0xdeadbeaf is no wakeup

60 * 30, // 5th Wakeup : 0xdeadbeaf is no wakeup

60 * 30, // 6th Wakeup : 0xdeadbeaf is no wakeup

60 * 60, // 7th Wakeup : 0xdeadbeaf is no wakeup

60 * 60, // 8th Wakeup : 0xdeadbeaf is no wakeup

0xDEADBEAF // 9th Wakeup : 0xdeadbeaf is no wakeup

"""

is this default config.

We encountered a scenario in which the DA16200 MOD wakes from DPM scans for Wi-Fi and goes to DPM with a periodicity of 13-14 second.

Our project is batterry operated and because of this battery drains rapidly.

DA16200 LOG has been attached where i could find wake up source as 0x90 what i was expecting was 0x82.what does this 0x90 represents i couldnt find it anywhere.

SDK Used : 

******************************************************
* DA16200 SDK Information
* ---------------------------------------------------
*
* - CPU Type : Cortex-M4 (120MHz)
* - OS Type : FreeRTOS 10.4.3
* - Serial Flash : 4 MB
* - SDK Version : V3.2.2.0 GEN
* - F/W Version : FRTOS-GEN01-01-07bc5ab6e-002784
* - F/W Build Time : Apr 28 2022 10:27:26
* - Boot Index : 0
*
******************************************************

with changes mentioned in " https://renesasrulz.com/wireles-connectivity/f/wi-fi/20024/da16200-mqtt-dpm-reopened "

SDK Image : SDKV3.2.2_MQTT_stacksize.zip

[Thu Jul 07 14:38:37.612 2022] 
[Thu Jul 07 14:38:37.612 2022] Wakeup source is 0x82 
[Thu Jul 07 14:38:37.612 2022] 
[Thu Jul 07 14:38:37.643 2022] >>> TIM STATUS: 0x00000008
[Thu Jul 07 14:38:37.643 2022] >>> TIM : No BCN
[Thu Jul 07 14:38:37.668 2022] 
[Thu Jul 07 14:38:37.668 2022] >>> Network Interface (wlan0) : DOWN
[Thu Jul 07 14:38:38.687 2022] [wpa_supplicant_event_disassoc] CTRL-EVENT-DISCONNECTED bssid=bc:8a:e8:45:53:4a reason=4 locally_generated=1
[Thu Jul 07 14:38:38.696 2022] Fast scan, freq=2442, num_ssids=1
[Thu Jul 07 14:38:38.759 2022] !!! No selected network !!!
[Thu Jul 07 14:38:39.749 2022] 
[Thu Jul 07 14:38:39.749 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:38:39.769 2022] Fast scan, freq=2442, num_ssids=1
[Thu Jul 07 14:38:39.831 2022] !!! No selected network !!!
[Thu Jul 07 14:38:40.837 2022] Fast scan, freq=2442, num_ssids=1
[Thu Jul 07 14:38:40.902 2022] !!! No selected network !!!
[Thu Jul 07 14:38:42.696 2022] !!! No selected network !!!
[Thu Jul 07 14:38:48.501 2022] !!! No selected network !!!
[Thu Jul 07 14:38:54.304 2022] !!! No selected network !!!
[Thu Jul 07 14:39:00.105 2022] !!! No selected network !!!
[Thu Jul 07 14:39:05.904 2022] !!! No selected network !!!
[Thu Jul 07 14:39:08.736 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:39:23.698 2022] 
[Thu Jul 07 14:39:23.698 2022] Wakeup source is 0x90 
[Thu Jul 07 14:39:23.698 2022] 
[Thu Jul 07 14:39:23.727 2022] 
[Thu Jul 07 14:39:23.727 2022] System Mode : Station Only (0)
[Thu Jul 07 14:39:23.751 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:39:23.753 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:39:23.755 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:39:23.756 2022] >>> sta0 interface add OK
[Thu Jul 07 14:39:23.758 2022] >>> Start STA mode...
[Thu Jul 07 14:39:23.827 2022] 
[Thu Jul 07 14:39:23.827 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:39:23.830 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:39:23.830 2022] 
[Thu Jul 07 14:39:23.830 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:39:24.628 2022] !!! No selected network !!!
[Thu Jul 07 14:39:30.422 2022] !!! No selected network !!!
[Thu Jul 07 14:39:36.223 2022] !!! No selected network !!!
[Thu Jul 07 14:39:42.019 2022] !!! No selected network !!!
[Thu Jul 07 14:39:47.827 2022] !!! No selected network !!!
[Thu Jul 07 14:39:53.619 2022] !!! No selected network !!!
[Thu Jul 07 14:39:53.794 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:40:08.696 2022] 
[Thu Jul 07 14:40:08.696 2022] Wakeup source is 0x90 
[Thu Jul 07 14:40:08.696 2022] 
[Thu Jul 07 14:40:08.722 2022] 
[Thu Jul 07 14:40:08.722 2022] System Mode : Station Only (0)
[Thu Jul 07 14:40:08.751 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:40:08.755 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:40:08.759 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:40:08.759 2022] >>> sta0 interface add OK
[Thu Jul 07 14:40:08.764 2022] >>> Start STA mode...
[Thu Jul 07 14:40:08.826 2022] 
[Thu Jul 07 14:40:08.826 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:40:08.833 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:40:08.833 2022] 
[Thu Jul 07 14:40:08.833 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:40:09.628 2022] !!! No selected network !!!
[Thu Jul 07 14:40:15.418 2022] !!! No selected network !!!
[Thu Jul 07 14:40:21.218 2022] !!! No selected network !!!
[Thu Jul 07 14:40:27.017 2022] !!! No selected network !!!
[Thu Jul 07 14:40:32.818 2022] !!! No selected network !!!
[Thu Jul 07 14:40:38.621 2022] !!! No selected network !!!
[Thu Jul 07 14:40:38.793 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:40:53.695 2022] 
[Thu Jul 07 14:40:53.695 2022] Wakeup source is 0x90 
[Thu Jul 07 14:40:53.695 2022] 
[Thu Jul 07 14:40:53.720 2022] 
[Thu Jul 07 14:40:53.720 2022] System Mode : Station Only (0)
[Thu Jul 07 14:40:53.750 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:40:53.754 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:40:53.760 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:40:53.760 2022] >>> sta0 interface add OK
[Thu Jul 07 14:40:53.760 2022] >>> Start STA mode...
[Thu Jul 07 14:40:53.825 2022] 
[Thu Jul 07 14:40:53.825 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:40:53.836 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:40:53.836 2022] 
[Thu Jul 07 14:40:53.836 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:40:54.629 2022] !!! No selected network !!!
[Thu Jul 07 14:41:00.417 2022] !!! No selected network !!!
[Thu Jul 07 14:41:06.216 2022] !!! No selected network !!!
[Thu Jul 07 14:41:12.020 2022] !!! No selected network !!!
[Thu Jul 07 14:41:17.815 2022] !!! No selected network !!!
[Thu Jul 07 14:41:23.618 2022] !!! No selected network !!!
[Thu Jul 07 14:41:23.790 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:41:38.695 2022] 
[Thu Jul 07 14:41:38.695 2022] Wakeup source is 0x90 
[Thu Jul 07 14:41:38.695 2022] 
[Thu Jul 07 14:41:38.723 2022] 
[Thu Jul 07 14:41:38.723 2022] System Mode : Station Only (0)
[Thu Jul 07 14:41:38.750 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:41:38.753 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:41:38.753 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:41:38.755 2022] >>> sta0 interface add OK
[Thu Jul 07 14:41:38.755 2022] >>> Start STA mode...
[Thu Jul 07 14:41:38.824 2022] 
[Thu Jul 07 14:41:38.824 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:41:38.829 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:41:38.829 2022] 
[Thu Jul 07 14:41:38.829 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:41:39.626 2022] !!! No selected network !!!
[Thu Jul 07 14:41:45.415 2022] !!! No selected network !!!
[Thu Jul 07 14:41:51.219 2022] !!! No selected network !!!
[Thu Jul 07 14:41:57.016 2022] !!! No selected network !!!
[Thu Jul 07 14:42:02.817 2022] !!! No selected network !!!
[Thu Jul 07 14:42:08.615 2022] !!! No selected network !!!
[Thu Jul 07 14:42:08.791 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:42:23.693 2022] 
[Thu Jul 07 14:42:23.693 2022] Wakeup source is 0x90 
[Thu Jul 07 14:42:23.693 2022] 
[Thu Jul 07 14:42:23.721 2022] 
[Thu Jul 07 14:42:23.721 2022] System Mode : Station Only (0)
[Thu Jul 07 14:42:23.747 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:42:23.749 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:42:23.751 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:42:23.763 2022] >>> sta0 interface add OK
[Thu Jul 07 14:42:23.764 2022] >>> Start STA mode...
[Thu Jul 07 14:42:23.821 2022] 
[Thu Jul 07 14:42:23.821 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:42:23.824 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:42:23.825 2022] 
[Thu Jul 07 14:42:23.825 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:42:24.625 2022] !!! No selected network !!!
[Thu Jul 07 14:42:30.417 2022] !!! No selected network !!!
[Thu Jul 07 14:42:36.213 2022] !!! No selected network !!!
[Thu Jul 07 14:42:42.015 2022] !!! No selected network !!!
[Thu Jul 07 14:42:47.817 2022] !!! No selected network !!!
[Thu Jul 07 14:42:53.618 2022] !!! No selected network !!!
[Thu Jul 07 14:42:53.790 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:43:08.692 2022] 
[Thu Jul 07 14:43:08.692 2022] Wakeup source is 0x90 
[Thu Jul 07 14:43:08.692 2022] 
[Thu Jul 07 14:43:08.717 2022] 
[Thu Jul 07 14:43:08.717 2022] System Mode : Station Only (0)
[Thu Jul 07 14:43:08.747 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:43:08.749 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:43:08.753 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:43:08.753 2022] >>> sta0 interface add OK
[Thu Jul 07 14:43:08.757 2022] >>> Start STA mode...
[Thu Jul 07 14:43:08.822 2022] 
[Thu Jul 07 14:43:08.822 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:43:08.829 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:43:08.829 2022] 
[Thu Jul 07 14:43:08.829 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:43:09.621 2022] !!! No selected network !!!
[Thu Jul 07 14:43:15.414 2022] !!! No selected network !!!
[Thu Jul 07 14:43:21.214 2022] !!! No selected network !!!
[Thu Jul 07 14:43:27.016 2022] !!! No selected network !!!
[Thu Jul 07 14:43:32.814 2022] !!! No selected network !!!
[Thu Jul 07 14:43:38.613 2022] !!! No selected network !!!
[Thu Jul 07 14:43:38.788 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:43:53.690 2022] 
[Thu Jul 07 14:43:53.691 2022] Wakeup source is 0x90 
[Thu Jul 07 14:43:53.691 2022] 
[Thu Jul 07 14:43:53.716 2022] 
[Thu Jul 07 14:43:53.716 2022] System Mode : Station Only (0)
[Thu Jul 07 14:43:53.746 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:43:53.749 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:43:53.754 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:43:53.754 2022] >>> sta0 interface add OK
[Thu Jul 07 14:43:53.754 2022] >>> Start STA mode...
[Thu Jul 07 14:43:53.820 2022] 
[Thu Jul 07 14:43:53.820 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:43:53.830 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:43:53.830 2022] 
[Thu Jul 07 14:43:53.830 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:43:54.623 2022] !!! No selected network !!!
[Thu Jul 07 14:44:00.412 2022] !!! No selected network !!!
[Thu Jul 07 14:44:06.214 2022] !!! No selected network !!!
[Thu Jul 07 14:44:12.015 2022] !!! No selected network !!!
[Thu Jul 07 14:44:17.815 2022] !!! No selected network !!!
[Thu Jul 07 14:44:23.614 2022] !!! No selected network !!!
[Thu Jul 07 14:44:23.787 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:44:38.690 2022] 
[Thu Jul 07 14:44:38.690 2022] Wakeup source is 0x90 
[Thu Jul 07 14:44:38.690 2022] 
[Thu Jul 07 14:44:38.715 2022] 
[Thu Jul 07 14:44:38.715 2022] System Mode : Station Only (0)
[Thu Jul 07 14:44:38.744 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:44:38.746 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:44:38.747 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:44:38.748 2022] >>> sta0 interface add OK
[Thu Jul 07 14:44:38.749 2022] >>> Start STA mode...
[Thu Jul 07 14:44:38.818 2022] 
[Thu Jul 07 14:44:38.818 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:44:38.820 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:44:38.820 2022] 
[Thu Jul 07 14:44:38.820 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:44:39.621 2022] !!! No selected network !!!
[Thu Jul 07 14:44:45.413 2022] !!! No selected network !!!
[Thu Jul 07 14:44:51.213 2022] !!! No selected network !!!
[Thu Jul 07 14:44:57.012 2022] !!! No selected network !!!
[Thu Jul 07 14:45:02.809 2022] !!! No selected network !!!
[Thu Jul 07 14:45:08.611 2022] !!! No selected network !!!
[Thu Jul 07 14:45:08.784 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:45:23.689 2022] 
[Thu Jul 07 14:45:23.689 2022] Wakeup source is 0x90 
[Thu Jul 07 14:45:23.689 2022] 
[Thu Jul 07 14:45:23.714 2022] 
[Thu Jul 07 14:45:23.714 2022] System Mode : Station Only (0)
[Thu Jul 07 14:45:23.745 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:45:23.751 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:45:23.751 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:45:23.756 2022] >>> sta0 interface add OK
[Thu Jul 07 14:45:23.756 2022] >>> Start STA mode...
[Thu Jul 07 14:45:23.817 2022] 
[Thu Jul 07 14:45:23.817 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:45:23.823 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:45:23.823 2022] 
[Thu Jul 07 14:45:23.823 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:45:24.620 2022] !!! No selected network !!!
[Thu Jul 07 14:45:30.413 2022] !!! No selected network !!!
[Thu Jul 07 14:45:36.210 2022] !!! No selected network !!!
[Thu Jul 07 14:45:42.012 2022] !!! No selected network !!!
[Thu Jul 07 14:45:47.811 2022] !!! No selected network !!!
[Thu Jul 07 14:45:53.613 2022] !!! No selected network !!!
[Thu Jul 07 14:45:53.785 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:46:08.685 2022] 
[Thu Jul 07 14:46:08.685 2022] Wakeup source is 0x90 
[Thu Jul 07 14:46:08.685 2022] 
[Thu Jul 07 14:46:08.713 2022] 
[Thu Jul 07 14:46:08.713 2022] System Mode : Station Only (0)
[Thu Jul 07 14:46:08.741 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:46:08.743 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:46:08.744 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:46:08.746 2022] >>> sta0 interface add OK
[Thu Jul 07 14:46:08.747 2022] >>> Start STA mode...
[Thu Jul 07 14:46:08.814 2022] 
[Thu Jul 07 14:46:08.814 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:46:08.815 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:46:08.817 2022] 
[Thu Jul 07 14:46:08.817 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:46:09.617 2022] !!! No selected network !!!
[Thu Jul 07 14:46:15.409 2022] !!! No selected network !!!
[Thu Jul 07 14:46:21.213 2022] !!! No selected network !!!
[Thu Jul 07 14:46:27.012 2022] !!! No selected network !!!
[Thu Jul 07 14:46:32.809 2022] !!! No selected network !!!
[Thu Jul 07 14:46:38.610 2022] !!! No selected network !!!
[Thu Jul 07 14:46:38.784 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:46:53.687 2022] 
[Thu Jul 07 14:46:53.687 2022] Wakeup source is 0x90 
[Thu Jul 07 14:46:53.687 2022] 
[Thu Jul 07 14:46:53.712 2022] 
[Thu Jul 07 14:46:53.712 2022] System Mode : Station Only (0)
[Thu Jul 07 14:46:53.742 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:46:53.745 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:46:53.749 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:46:53.749 2022] >>> sta0 interface add OK
[Thu Jul 07 14:46:53.764 2022] >>> Start STA mode...
[Thu Jul 07 14:46:53.817 2022] 
[Thu Jul 07 14:46:53.817 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:46:53.825 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:46:53.825 2022] 
[Thu Jul 07 14:46:53.825 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:46:54.619 2022] !!! No selected network !!!
[Thu Jul 07 14:47:00.411 2022] !!! No selected network !!!
[Thu Jul 07 14:47:06.210 2022] !!! No selected network !!!
[Thu Jul 07 14:47:12.008 2022] !!! No selected network !!!
[Thu Jul 07 14:47:17.809 2022] !!! No selected network !!!
[Thu Jul 07 14:47:23.613 2022] !!! No selected network !!!
[Thu Jul 07 14:47:23.783 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:47:38.686 2022] 
[Thu Jul 07 14:47:38.686 2022] Wakeup source is 0x90 
[Thu Jul 07 14:47:38.686 2022] 
[Thu Jul 07 14:47:38.711 2022] 
[Thu Jul 07 14:47:38.711 2022] System Mode : Station Only (0)
[Thu Jul 07 14:47:38.740 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:47:38.742 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:47:38.743 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:47:38.745 2022] >>> sta0 interface add OK
[Thu Jul 07 14:47:38.746 2022] >>> Start STA mode...
[Thu Jul 07 14:47:38.815 2022] 
[Thu Jul 07 14:47:38.815 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:47:38.821 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:47:38.821 2022] 
[Thu Jul 07 14:47:38.821 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:47:39.623 2022] !!! No selected network !!!
[Thu Jul 07 14:47:45.407 2022] !!! No selected network !!!
[Thu Jul 07 14:47:51.208 2022] !!! No selected network !!!
[Thu Jul 07 14:47:57.009 2022] !!! No selected network !!!
[Thu Jul 07 14:48:02.808 2022] !!! No selected network !!!
[Thu Jul 07 14:48:08.608 2022] !!! No selected network !!!
[Thu Jul 07 14:48:08.782 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:48:23.685 2022] 
[Thu Jul 07 14:48:23.685 2022] Wakeup source is 0x90 
[Thu Jul 07 14:48:23.685 2022] 
[Thu Jul 07 14:48:23.710 2022] 
[Thu Jul 07 14:48:23.710 2022] System Mode : Station Only (0)
[Thu Jul 07 14:48:23.739 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:48:23.744 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:48:23.750 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:48:23.750 2022] >>> sta0 interface add OK
[Thu Jul 07 14:48:23.750 2022] >>> Start STA mode...
[Thu Jul 07 14:48:23.815 2022] 
[Thu Jul 07 14:48:23.815 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:48:23.821 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:48:23.821 2022] 
[Thu Jul 07 14:48:23.821 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:48:24.616 2022] !!! No selected network !!!
[Thu Jul 07 14:48:30.408 2022] !!! No selected network !!!
[Thu Jul 07 14:48:36.207 2022] !!! No selected network !!!
[Thu Jul 07 14:48:42.009 2022] !!! No selected network !!!
[Thu Jul 07 14:48:47.809 2022] !!! No selected network !!!
[Thu Jul 07 14:48:53.609 2022] !!! No selected network !!!
[Thu Jul 07 14:48:53.781 2022] >> Abnormal DPM(1) operation after 1 second.
[Thu Jul 07 14:49:08.684 2022] 
[Thu Jul 07 14:49:08.684 2022] Wakeup source is 0x90 
[Thu Jul 07 14:49:08.684 2022] 
[Thu Jul 07 14:49:08.712 2022] 
[Thu Jul 07 14:49:08.712 2022] System Mode : Station Only (0)
[Thu Jul 07 14:49:08.740 2022] >>> DA16x Supp Ver2.7 - 2020_07
[Thu Jul 07 14:49:08.745 2022] >>> Wi-Fi mode : b/g/n -> b/g (for DPM)
[Thu Jul 07 14:49:08.745 2022] >>> MAC address (sta0) : d4:3d:39:10:ba:7c
[Thu Jul 07 14:49:08.750 2022] >>> sta0 interface add OK
[Thu Jul 07 14:49:08.750 2022] >>> Start STA mode...
[Thu Jul 07 14:49:08.814 2022] 
[Thu Jul 07 14:49:08.814 2022] >>> UART1 : Clock=80000000, BaudRate=115200
[Thu Jul 07 14:49:08.820 2022] >>> UART1 : DMA Enabled ...
[Thu Jul 07 14:49:08.820 2022] 
[Thu Jul 07 14:49:08.820 2022] +ATPROV=STATUS 0
[Thu Jul 07 14:49:09.616 2022] !!! No selected network !!!

Thanks & Regards

Prem Sai

Parents Reply Children
No Data