We tried flashing the SDK which is provided by the reneses on DA16600 thorugh UART.After flashing we faced the watchdog timer expired isssue which resulted in looping of same thing agin and again.I have attcahed the log of what we got in the terminal here. Please provide the answer with complete documentation.
Wakeup source is 0x4[dpm_init_retmemory] DPM INIT CONFIGURATION(1)
****************************************************** * DA16600 SDK Information * --------------------------------------------------- * * - CPU Type : Cortex-M4 (120MHz) * - OS Type : FreeRTOS 10.4.3 * - Serial Flash : 4 MB * - SDK Version : V3.2.8.1 GEN * - F/W Version : FRTOS-GEN01-01-2aa77df370-006629 * - F/W Build Time : Nov 7 2023 13:10:35 * - Boot Index : 0 * ******************************************************
gpio wakeup enable 00000402[combo][iot_sensor] is_provisioned = 0 is_sensor_started = 0[combo] dpm_boot_type = 0
>>> UART1 : Clock=80000000, BaudRate=115200>>> UART1 : DMA Enabled ...[combo] BLE_BOOT_MODE_0[combo] BLE FW VER to transfer .... >>> v_6.0.14.1114.3 (id=1) at bank_1[combo] S/W Reset................................................................................................................ [Wdog] callback.func 0x182c41Status: EnabledTask mask01234567890123456789012345678901|01234567890123456789012345678901|11100000000000000000000000000000|00000000000000000000000000000000|
Monitored mask01234567890123456789012345678901|01234567890123456789012345678901|10000000000000000000000000000000|00000000000000000000000000000000|
Notified mask01234567890123456789012345678901|01234567890123456789012345678901|01100000000000000000000000000000|00000000000000000000000000000000|
IDLE task: -1Max task id: 2Rescale time: 500(unit of time: 10 msec)Task informationID: 0, latency:0, Task handle: 0x000b4140, Name: system_launID: 1, latency:0, Task handle: 0x000b90b0, Name: Console_OUTID: 2, latency:0, Task handle: 0x000bb0b0, Name: Console_IN
[Watch Dog Timer Expired]
Register-Dump R0 :00000000, R1 :a5a5a5a5, R2 :a5a5a5a5, R3 :00000001 R4 :000ad5c0, R5 :000b5668, R6 :a5a5a5a5, R7 :a5a5a5a5 R8 :a5a5a5a5, R9 :a5a5a5a5, R10 :a5a5a5a5, R11 :a5a5a5a5 R12 :a5a5a5a5, SP :000b4340, LR :001a1cf1, PC :001a1cd6 PSR :61000000, EXC :00182f2d,Status Register SHCSR :00000000, CFSR :00000000, HFSR :00000000 DFSR :00000000, MMFAR :e000ed34, BFAR :e000ed38 AFSR :00000000,SysInfo SICS[0] = 04300000 SICS[1] = 00000000 SICS[2] = 00000000 SICS[3] = 00000000 SICS[4] = 00000000 SICS[5] = ffffc000
Current Thread Thread: IDLE stack ptr : 000b42fc stack base: 000b41c0 stack end : 000b4348 stack high: 000b42fc max usage : 0000004d suspend : 00000000
Thread Stack (32)[0x000b42fc] : 000AC488 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5[0x000b431c] : FFFFFFFD 00000000 A5A5A5A5 A5A5A5A5 00000001 A5A5A5A5 001A1CF1 001A1CD6[0x000b433c] : 61000000 A5A5A5A5 001A0DDD A5A5A5A5 A5A5A5A5 00000000 80000080 B698CDC7[0x000b435c] : B9D639D6 B1936B82 D9524A71 000B42FC A42B3680 000AC204 000AC204 000B4368