Watchdog timer expired in DA16600

I want to use DA16600 customer for my project, and I successfully flashed the all three images. After that S/W Reset is happening and its happening in loop. I flashed DA16600_IMG_FreeRTOS_ATCMD_UART2_EVK_v3.2.8.1_4MB image  and I included the response I got in terminal with it. Thankyou in advance.

---------------------------------------------------------------------------------------------------------------------------------------------------------------------

Wakeup source is 0x4
[dpm_init_retmemory] DPM INIT CONFIGURATION(1)


******************************************************
* DA16600 SDK Information
* ---------------------------------------------------
*
* - CPU Type : Cortex-M4 (120MHz)
* - OS Type : FreeRTOS 10.4.3
* - Serial Flash : 4 MB
* - SDK Version : V3.2.8.1 GEN
* - F/W Version : FRTOS-GEN01-01-2aa77df370-006629
* - F/W Build Time : Nov 7 2023 13:10:35
* - Boot Index : 0
*
******************************************************

gpio wakeup enable 00000402
[combo][iot_sensor]
is_provisioned = 0
is_sensor_started = 0
[combo] dpm_boot_type = 0

>>> UART1 : Clock=80000000, BaudRate=115200
>>> UART1 : DMA Enabled ...
[combo] BLE_BOOT_MODE_0
[combo] BLE FW VER to transfer ....
>>> v_6.0.14.1114.3 (id=1) at bank_1
[combo] S/W Reset............................................................... ................................................. [Wdog] callback.func 0x182c41
Status: Enabled
Task mask
01234567890123456789012345678901|01234567890123456789012345678901|
11100000000000000000000000000000|00000000000000000000000000000000|

Monitored mask
01234567890123456789012345678901|01234567890123456789012345678901|
10000000000000000000000000000000|00000000000000000000000000000000|

Notified mask
01234567890123456789012345678901|01234567890123456789012345678901|
01100000000000000000000000000000|00000000000000000000000000000000|

IDLE task: -1
Max task id: 2
Rescale time: 500(unit of time: 10 msec)
Task information
ID: 0, latency:0, Task handle: 0x000b4140, Name: system_laun
ID: 1, latency:0, Task handle: 0x000b90b0, Name: Console_OUT
ID: 2, latency:0, Task handle: 0x000bb0b0, Name: Console_IN


[Watch Dog Timer Expired]

Register-Dump
R0 :00000000, R1 :a5a5a5a5, R2 :a5a5a5a5, R3 :00000001
R4 :000ad5c0, R5 :000b5668, R6 :a5a5a5a5, R7 :a5a5a5a5
R8 :a5a5a5a5, R9 :a5a5a5a5, R10 :a5a5a5a5, R11 :a5a5a5a5
R12 :a5a5a5a5, SP :000b4340, LR :001a1cf1, PC :001a1cd6
PSR :61000000, EXC :00182f2d,
Status Register
SHCSR :00000000, CFSR :00000000, HFSR :00000000
DFSR :00000000, MMFAR :e000ed34, BFAR :e000ed38
AFSR :00000000,
SysInfo
SICS[0] = 04300000
SICS[1] = 00000000
SICS[2] = 00000000
SICS[3] = 00000000
SICS[4] = 00000000
SICS[5] = ffffc000


Current Thread
Thread: IDLE
stack ptr : 000b42fc
stack base: 000b41c0
stack end : 000b4348
stack high: 000b42fc
max usage : 0000004d
suspend : 00000000

Thread Stack (32)
[0x000b42fc] : 000AC488 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5 A5A5A5
[0x000b431c] : FFFFFFFD 00000000 A5A5A5A5 A5A5A5A5 00000001 A5A5A5A5 001A1CF1 00 1A1CD6
[0x000b433c] : 61000000 A5A5A5A5 001A0DDD A5A5A5A5 A5A5A5A5 00000000 80000080 B6 98CDC7
[0x000b435c] : B9D639D6 B1936B82 D9524A71 000B42FC A42B3680 000AC204 000AC204 00 0B4368
-------------------------------------------------------------------------------------------------------------------------------------------------
Parents Reply Children
No Data