I want to use DA16600 customer for my project, and I successfully flashed the all three images. After that S/W Reset is happening and its happening in loop. I flashed DA16600_IMG_FreeRTOS_ATCMD_UART2_EVK_v3.2.8.1_4MB image and I included the response I got in terminal with it. Thankyou in advance.
---------------------------------------------------------------------------------------------------------------------------------------------------------------------
Wakeup source is 0x4[dpm_init_retmemory] DPM INIT CONFIGURATION(1) ****************************************************** * DA16600 SDK Information * --------------------------------------------------- * * - CPU Type : Cortex-M4 (120MHz) * - OS Type : FreeRTOS 10.4.3 * - Serial Flash : 4 MB * - SDK Version : V3.2.8.1 GEN * - F/W Version : FRTOS-GEN01-01-2aa77df370-006629 * - F/W Build Time : Nov 7 2023 13:10:35 * - Boot Index : 0 * ******************************************************gpio wakeup enable 00000402[combo][iot_sensor] is_provisioned = 0 is_sensor_started = 0[combo] dpm_boot_type = 0>>> UART1 : Clock=80000000, BaudRate=115200>>> UART1 : DMA Enabled ...[combo] BLE_BOOT_MODE_0[combo] BLE FW VER to transfer .... >>> v_6.0.14.1114.3 (id=1) at bank_1[combo] S/W Reset............................................................... ................................................. [Wdog] callback.func 0x182c41Status: EnabledTask mask01234567890123456789012345678901|01234567890123456789012345678901|11100000000000000000000000000000|00000000000000000000000000000000|Monitored mask01234567890123456789012345678901|01234567890123456789012345678901|10000000000000000000000000000000|00000000000000000000000000000000|Notified mask01234567890123456789012345678901|01234567890123456789012345678901|01100000000000000000000000000000|00000000000000000000000000000000|IDLE task: -1Max task id: 2Rescale time: 500(unit of time: 10 msec)Task informationID: 0, latency:0, Task handle: 0x000b4140, Name: system_launID: 1, latency:0, Task handle: 0x000b90b0, Name: Console_OUTID: 2, latency:0, Task handle: 0x000bb0b0, Name: Console_IN [Watch Dog Timer Expired]Register-Dump R0 :00000000, R1 :a5a5a5a5, R2 :a5a5a5a5, R3 :00000001 R4 :000ad5c0, R5 :000b5668, R6 :a5a5a5a5, R7 :a5a5a5a5 R8 :a5a5a5a5, R9 :a5a5a5a5, R10 :a5a5a5a5, R11 :a5a5a5a5 R12 :a5a5a5a5, SP :000b4340, LR :001a1cf1, PC :001a1cd6 PSR :61000000, EXC :00182f2d,Status Register SHCSR :00000000, CFSR :00000000, HFSR :00000000 DFSR :00000000, MMFAR :e000ed34, BFAR :e000ed38 AFSR :00000000,SysInfo SICS[0] = 04300000 SICS[1] = 00000000 SICS[2] = 00000000 SICS[3] = 00000000 SICS[4] = 00000000 SICS[5] = ffffc000Current Thread Thread: IDLE stack ptr : 000b42fc stack base: 000b41c0 stack end : 000b4348 stack high: 000b42fc max usage : 0000004d suspend : 00000000Thread Stack (32)[0x000b42fc] : 000AC488 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5A5A5A5 A5 A5A5A5[0x000b431c] : FFFFFFFD 00000000 A5A5A5A5 A5A5A5A5 00000001 A5A5A5A5 001A1CF1 00 1A1CD6[0x000b433c] : 61000000 A5A5A5A5 001A0DDD A5A5A5A5 A5A5A5A5 00000000 80000080 B6 98CDC7[0x000b435c] : B9D639D6 B1936B82 D9524A71 000B42FC A42B3680 000AC204 000AC204 00 0B4368-------------------------------------------------------------------------------------------------------------------------------------------------