e2studio调试rh850报错

使用e2studio,e1仿真器调试rh850 F1KM-S4-V3时报错。

调试的配置信息如下所示:

具体的报错信息如下所示:

GDB Server for Renesas targets.

Version 10.0.0.v20241002-021700 [fe04c343] (Oct 2 2024 18:08:08)

Starting server with the following options:

Raw options : C:\Users\16563\.eclipse\com.renesas.platform_1435879475\DebugComp\\RH850\e2-server-gdb -g E1 -t R7F701649 -uConnectionTimeout= 30 -umFreq= 8.00 -ulpdType= 4 -ulpdFreq= Default -setOptJtagLpd= 1 -setOptJtagJtag= 0 -w 0 -usecurityID= FFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFF -uneedAuthentication= 0 -uresetOnReload= 1 -ustopPeriEmu= 0 -umaskReset= 0 -umaskHldrq= 0 -umaskStop= 0 -umaskWait= 0 -uverifyOnWritingMemory= 0 -uWorkRamAddress= 0xfedfda00 -uForceReset= 0 -uUseSyncTrace= 0 -l -uCore= SINGLE_CORE|enabled|1|main -uSyncMode= async -uFirstGDB= main --gdbVersion= 7.2

Connecting to RH850 Target

GDBServer endian : little

Starting target connection

Version Information:

GDB action 'connect to target', has failed with error code, 0x00000ccb

force_kill_gdb()

Disconnected from the Target Debugger.

请问该如何解决这个问题,谢谢。