关于RX66T Clock functions的精度

你好

   ■ Clock functions
 Frequency of resonator for main clock oscillator: 8 to 24 MHz (this
can be used as the PLL reference clock)
 High-speed on-chip oscillator: 16 MHz/18 MHz/20 MHz (this can
be used as the PLL reference clock)
 Low-speed on-chip oscillator: 240 kHz

上述是RX66T各部分on-chip oscillator,手册中并没有找到关于精度描述,on-chip oscillator精度偏差是± ? %  

Parents Reply Children
No Data