由于生产需求,需要使用Jflash烧录程序,但是烧录失败。
Application log started - J-Flash V7.94k (J-Flash compiled Feb 21 2024 16:30:09) - JLinkARM.dll V7.94k (DLL compiled Feb 21 2024 16:29:24)Reading flash device list [E:\WorkingSoftware\SEGGER\JLink_V794k\ETC/JFlash/Flash.csv] ... - List of flash devices read successfully (451 Devices)Reading MCU device list ... - List of MCU devices read successfully (10553 Devices)Creating new project ... - New project created successfullyOpening data file [C:\Users\Mund\Desktop\codeless_531_datapump.hex] ... - Data file opened successfully (36684 bytes, 1 range, CRC of data = 0x81FE083D, CRC of file = 0x28744CE5)Connecting ... - Connecting via USB to probe/ programmer device 0 - Probe/ Programmer firmware: J-Link V9 compiled May 7 2021 16:26:12 - Probe/ Programmer S/N: 59701308 - Device "DA14531" selected. - Target interface speed: 4000 kHz (Fixed) - VTarget = 3.298V - Found SW-DP with ID 0x0BC11477 - DPIDR: 0x0BC11477 - CoreSight SoC-400 or earlier - Scanning AP map to find all available APs - AP[1]: Stopped AP scan as end of AP map has been reached - AP[0]: AHB-AP (IDR: 0x04770031) - Iterating through AP map to find AHB-AP to use - AP[0]: Core found - AP[0]: AHB-AP ROM base: 0xE00FF000 - CPUID register: 0x410CC601. Implementer code: 0x41 (ARM) - Found Cortex-M0 r0p1, Little endian. - FPUnit: 4 code (BP) slots and 0 literal slots - CoreSight components: - ROMTbl[0] @ E00FF000 - [0][0]: E000E000 CID B105E00D PID 000BB008 SCS - [0][1]: E0001000 CID B105E00D PID 000BB00A DWT - [0][2]: E0002000 CID B105E00D PID 000BB00B FPB - Executing init sequence ... - Initialized successfully - Target interface speed: 4000 kHz (Fixed) - Found 1 JTAG device. Core ID: 0x0BC11477 (None) - Connected successfullyProgramming target (36684 bytes, 1 range) ... - Checking if selected data fits into selected flash sectors. - ERROR: Selected Data (0x7FC0000 - 0x7FC8F4B) does not fit into selected flash sectors. - ERROR: Could not program targetDisconnecting ... - Disconnected
Hi Mund,
DA14531 不支持使用JFlash, 请使用SmartSnippets Toolbox。
这个工具也支持command line 下载,具体操作这里有介绍.
谢谢