Reg : File Compression Utility software

Hi all, I need plugin or library or software tool which can be used for zip and unzip files with password protection utility for project design.

any idea to add zip / unzip feature with password protection with the Renesas product.

below is the reference controller

SH7764 - 8-bit Microcontrollers (Non Promotion) | Renesas.

Thanks,

Gowri